(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR4000 Series

5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR4000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.

PDF

Part Number

Configured Part Number is shown.

Part Number
VFR4110-3D-04
VFR4110-3DZ-04
VFR4110-3DZ-04N
VFR4110-5DZ-04
VFR4310-3D-04
VFR4310-5DZ-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Valve Positions Pipe Port Type Plumbing CV Value Indicator light / Surge voltage suppressor Body size
1 Piece(s)Available

3 Days

110/120 V AC[Single] Single2-Position Pressure[Rc (R)] Rc-3.8NoneNon plug-in (lead wire common electrical entry type)
1 Piece(s)Available

3 Days

110/120 V AC[Single] Single2-Position Pressure[Rc (R)] Rc-3.8With indicator light and surge voltage suppressor-
1 Piece(s)Available

3 Days

110/120 V AC[Single] Single2-Position PressureNPT-3.8With indicator light and surge voltage suppressor-
1 Piece(s)Available

3 Days

DC24V[Single] Single2-Position Pressure[Rc (R)] Rc-3.8With indicator light and surge voltage suppressor-
1 Piece(s)Available

3 Days

110/120 V ACDouble3-Position Closed Center[Rc (R)] RcSub-Base Plumbing3.5None-
1 Piece(s)Available

3 Days

DC24VDouble3-Position Closed Center[Rc (R)] RcSub-Base Plumbing3.5With indicator light and surge voltage suppressorNon plug-in (lead wire common electrical entry type)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Specifications Standard / Lubrication Free Valve Type 5-Port Valve Status at Power Off Self-Recovery (Spring Return)
Applicable Cylinder Dia.(Ø) 80 to 300 Port Size 1/2 Pressure Rating(MPa) 02 to 0.9
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Soft Seal
Manual Switch Non-Locking Lead wire electrical entry DIN terminal Manual Non-locking, push type
CE compliant None Body type Non plug-in (lead wire common electrical entry type) Piping specifications Side ported
Body options Standard

Additional Products in this Category

Tech Support