(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

PDF

Part Number

Configured Part Number is shown.

VFS3300-3FZ-03

Part Number
VFS3300-3FZ-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Manual Switch CV Value Lead wire electrical entry Manual Body type Piping specifications
1 Piece(s)Available

3 Days

Single UseDirect110/120 V ACDoubleSelf-Retaining3-Position Closed Center40 to 200[Rc (R)] Rc3/8Non-Locking1.7Plug-in conduit terminalNon-locking push type (flush)Plug-in sub-plateSide ported

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free / Low Current Valve Type 5-Port Valve
Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool Pilot Air Supply Internal
Seal Type Standard Plumbing Sub-Base Plumbing Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor
CE compliant None Body options Standard

Please check the type/dimensions/specifications of the part VFS3300-3FZ-03 in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series series.

Products like this...

Part Number
VFS3100-3FZ-03N
VFS3100-3FZC
VFS3100-5FZ
VFS3310-5DZ
VFS3400-3FZ
VFS3400-5FZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Manual Switch CV Value Lead wire electrical entry Manual Body type Piping specifications
1 Piece(s)Available

3 Days

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust40 to 200NPT3/8Non-Locking1.8Plug-in conduit terminalNon-locking push type (flush)Plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---Lock-Plug-in conduit terminalLocking type (lever)Plug-in sub-plate-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---Non-Locking-Plug-in conduit terminalNon-locking push type (flush)Plug-in sub-plate-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining3-Position Closed Center---Non-Locking-DIN terminalNon-locking push type (flush)Non plug-in sub-plate-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V ACDoubleSelf-Retaining3-PositionExhaust Center---Non-Locking-Plug-in conduit terminalNon-locking push type (flush)Plug-in sub-plate-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining3-PositionExhaust Center---Non-Locking-Plug-in conduit terminalNon-locking push type (flush)Plug-in sub-plate-

Additional Products in this Category

Tech Support