(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

PDF

Part Number

Configured Part Number is shown.

VFS3400-5FZ-02-Q

Part Number
VFS3400-5FZ-02-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options
1 Piece(s)Available

Quote

Single UseDirectDC24VDoubleSelf-Retaining3-PositionExhaust Center40 to 140[Rc (R)] Rc1/4InternalNon-Locking-Plug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesPlug-in sub-plateSide portedStandard

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free / Low Current Valve Type 5-Port Valve
Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool Seal Type Standard
Plumbing Sub-Base Plumbing

Please check the type/dimensions/specifications of the part VFS3400-5FZ-02-Q in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS3000 Series series.

Products like this...

Part Number
VFS3100-2FZB
VFS3100-3F
VFS3100-3FZ
VFS3400-5FZ-03
VFS3400-5FZ-Q
VFS3400-5FZA
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseAC200V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---InternalLock-Plug-in conduit terminalLocking type (tool required)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Standard
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---InternalNon-Locking-Plug-in conduit terminalNon-locking push type (flush)NoneNonePlug-in sub-plate-Standard
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---InternalNon-Locking-Plug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Standard
1 Piece(s)Available

3 Days

Single UseDirectDC24VDoubleSelf-Retaining3-PositionExhaust Center40 to 200[Rc (R)] Rc3/8InternalNon-Locking1.8Plug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plateSide portedStandard
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining3-PositionExhaust Center---InternalNon-Locking-Plug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesPlug-in sub-plateSide portedStandard
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining3-PositionExhaust Center---InternalNon-Locking-Plug-in conduit terminalNon-locking, push type (extended type)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Standard

Additional Products in this Category

Tech Support