(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series (Part Numbers)

5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

PDF

Part Number

Configured Part Number is shown.

VQZ3121-5GB1-02-F

Part Number
VQZ3121-5GB1-02-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Actuation Valve Positions Pipe Port Type Port Size Connecting Tube Diameter Seal Type Manual Switch CV Value Lead wire electrical entry Manual Bracket CE compliant Body size
1 Piece(s)Available

3 Days

Standard / Lubrication Free[Single] Single2-Position Normally Open[Rc (R)] Rc1/4-Soft SealLock0.79GrommetLocking type (tool required)With BracketNone18 (width)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Voltage DC24V Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool
Pilot Air Supply Internal Plumbing Direct Plumbing Functions Standard type

Please check the type/dimensions/specifications of the part VQZ3121-5GB1-02-F in the 5-Port Solenoid Valve, Body Ported, Single Unit, VQZ1000/2000/3000 Series series.

Products like this...

Part Number
VQZ2120-5YZ1-M5-F-Q
VQZ2320-5MO1-C4
VQZ3121-5YZB1-02-Q
VQZ3121-5YZBW1-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Actuation Valve Positions Pipe Port Type Port Size Connecting Tube Diameter Seal Type Manual Switch CV Value Lead wire electrical entry Manual Bracket CE compliant Body size
1 Piece(s)Available

3 Days

Standard / Lubrication Free[Single] Single2-Position Normally OpenMM5-StandardNon-Locking0.30DIN terminal (with indicator light / surge voltage suppressor)Non-locking push type (tool required)With BracketCE compliant product15 (width)
1 Piece(s)Available

3 Days

Standard / Lubrication Free-3-Position Closed CenterOne-Touch Plumbing-Ø4StandardNon-Locking0.26M plug connector, without connectorNon-locking push type (tool required)NoneNone15 (width)
1 Piece(s)Available

3 Days

Standard / Lubrication Free[Single] Single2-Position Normally Open[Rc (R)] Rc1/4-Soft SealLock0.79DIN terminal (with indicator light / surge voltage suppressor)Locking type (tool required)NoneCE compliant product18 (width)
1 Piece(s)Available

Quote

Standard / Lubrication Free / Drip-Proof[Single] Single2-Position Normally Open[Rc (R)] Rc1/4-Soft SealLock0.79DIN terminal (with indicator light / surge voltage suppressor)Locking type (tool required)NoneNone18 (width)

Additional Products in this Category

Tech Support