(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series (Part Numbers)

5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer

PDF

Part Number

Configured Part Number is shown.

VF5320-5DZ1-03N

Part Number
VF5320-5DZ1-03N
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications Body options
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed Center-NPT3/80.15~0.7Non-Locking2StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Specifications Standard / Lubrication Free Valve Type 5-Port Valve Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Plumbing Direct Plumbing

Please check the type/dimensions/specifications of the part VF5320-5DZ1-03N in the 5-Port Pilot Type Solenoid Valve, Body Ported, Single Unit, VF1000/3000/5000 Series series.

Products like this...

Part Number
VF1120-3DZ1-M5
VF1120-3GZ1-01
VF1120-5D1-01
VF5320-5DZ1-03T
VF5320-5DZD1-03
VF5320-5GZ1-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications Body options
1 Piece(s)Available

Quote

AC110V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open-MM50.15 to 0.7Non-Locking0.13StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

AC110V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open80 or Less[Rc (R)] Rc1/80.15 to 0.7Non-Locking-StandardGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

DC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Normally Open80 or Less[Rc (R)] Rc1/80.15 to 0.7Non-Locking-StandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed Center-NPTF3/80.15~0.7Non-Locking2StandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed Center-[Rc (R)] Rc3/80.15~0.7Lock2StandardDIN terminal (with connector)Push-turn locking (screwdriver-operated type)With indicator light and surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type
1 Piece(s)Available

Quote

DC24V-Self-Recovery (Spring Return)3-Position Closed Center-[Rc (R)] Rc3/80.15~0.7Non-Locking2StandardGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneIndividual pilot valve exhaust type

Additional Products in this Category

Tech Support