| 1 Piece(s) | Available |
Quote
| - | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector (without connector) | With indicator light and surge voltage suppressor | CE compliant product | None | Negative common |
| 1 Piece(s) | Available |
Quote
| - | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| - | Self-Recovery (Pressure Differential Return) | [Others] 4 positions (N.C. + N.C.) | One-Touch Plumbing | - | Ø6 | 0.18 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector (without lead wire) | Without indicator light / surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector (without connector) | With indicator light and surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | M | M5 | - | - | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector (without lead wire) | With indicator light and surge voltage suppressor | CE compliant product | None | Negative common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector (without connector) | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector (without connector) | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | 0.18 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector (without connector) | With indicator light and surge voltage suppressor | None | Built-in | Positive common |
| 1 Piece(s) | Available |
Quote
| [Single] Single | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | Built-in | Positive common |
| 1 Piece(s) | Available |
Quote
| Double | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector, lead wire length: 300 mm | Without indicator light / surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| Double | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector (without lead wire) | Without indicator light / surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| Double | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector (without lead wire) | With indicator light and surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
3 Days
| Double | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø4 | 0.14 | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Positive common |
| 1 Piece(s) | Available |
Quote
| Double | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector (without connector) | With indicator light and surge voltage suppressor | None | None | Negative common |
| 1 Piece(s) | Available |
Quote
| Double | Self-Retaining | 2-Position Normally Open | One-Touch Plumbing | - | Ø6 | - | M plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | None | Negative common |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy