| 1 Piece(s) | Available |
Same day
Stock | Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Non-Locking | - | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | - |
| 1 Piece(s) | Available |
Same day
Stock | Single Use | Direct | DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 63 or less | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | 0.24 | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | - |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 63 or less | NPTF | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | 0.24 | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | With 1/8 sub-plate |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | 80 or Less | NPTF | 1/4 | 0.15 to 0.7 | Internal | Non-Locking | 0.64 | L plug connector / With lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | None | With 1/4 sub-plate |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Lock | - | L plug connector / With lead wire (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | - |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Pressure Differential Return) | 2-Position Exhaust | - | - | - | 0.15 to 0.7 | Internal | Lock | - | M plug connector / With lead wire (length: 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | None | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy