(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY5240-5HS-02

Part Number
SY5240-5HS-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping connection port diameter
1 Piece(s)Available

Quote

Single UseDirectDC24VStandard / Lubrication FreeDoubleSelf-Retaining2-Position Exhaust-[Rc (R)] Rc1/40.1 to 0.7InternalNon-Locking0.64StandardGrommet / Lead wire length: 600 mmNon-locking, push typeWith surge voltage suppressorNoneNoneWith 1/4 sub-plate

Loading...

  1. 1

Basic Information

Type Solenoid Valves Valve Type 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal Plumbing Sub-Base Plumbing

Please check the type/dimensions/specifications of the part SY5240-5HS-02 in the 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series series.

Products like this...

Part Number
SY3140-2G-01
SY3140-2GZ
SY3140-2LZ
SY5240-5HU
SY5240-5HZ
SY5240-5HZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Made to order specifications CE compliant Piping connection port diameter
1 Piece(s)Available

Quote

Single UseDirectAC200VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust63 or less[Rc (R)] Rc1/80.15 to 0.7InternalNon-Locking-StandardGrommet / Lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNoneNone-
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseAC200VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-StandardGrommet / Lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneWithout sub-plate
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseAC200VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-StandardL plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNoneNoneWithout sub-plate
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication FreeDoubleSelf-Retaining2-Position Exhaust---0.1 to 0.7InternalNon-Locking-StandardGrommet / Lead wire length: 600 mmNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneNoneWithout sub-plate
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication FreeDoubleSelf-Retaining2-Position Exhaust---0.1 to 0.7InternalNon-Locking-StandardGrommet / Lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneWithout sub-plate
1 Piece(s)Available

Quote

Single UseDirectDC24VStandard / Lubrication FreeDoubleSelf-Retaining2-Position Exhaust-[Rc (R)] Rc1/40.1 to 0.7InternalNon-Locking0.64StandardGrommet / Lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneWith 1/4 sub-plate

Additional Products in this Category

Tech Support