(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY7240-5DZ-02

Part Number
SY7240-5DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping connection port diameter
1 Piece(s)Available

3 Days

Single UseDirectDC24VStandard / Drip-Proof / Lubrication FreeDoubleSelf-Retaining2-Position Exhaust-[Rc (R)] Rc1/40.1 to 0.7InternalNon-Locking1.1DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)None-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Valve Type 5-Port Valve Driving Type Pilot Type Spool
Seal Type Soft Seal Plumbing Sub-Base Plumbing Coil specifications Standard
Made to order specifications None

Please check the type/dimensions/specifications of the part SY7240-5DZ-02 in the 5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/5000/7000/9000 Series series.

Products like this...

Part Number
SY3140-5LZ
SY3140-5LZ-01
SY3140-5LZ-01T
SY7240-5LOU
SY7340-5DZ-02
SY7340-5DZE
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Piping connection port diameter
1 Piece(s)Available

Same day

Stock

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust---0.15 to 0.7InternalNon-Locking-L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNone-
1 Piece(s)Available

Same day

Stock

Single UseDirectDC24VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust63 or less[Rc (R)] Rc1/80.15 to 0.7InternalNon-Locking0.24L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNone-
1 Piece(s)Available

3 Days

Single UseDirectDC24VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust63 or lessNPTF1/80.15 to 0.7InternalNon-Locking0.24L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNoneWith 1/8 sub-plate
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication FreeDoubleSelf-Retaining2-Position Exhaust---0.1 to 0.7InternalNon-Locking-L plug connector / No connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)NoneWithout sub-plate
1 Piece(s)Available

3 Days

Single UseDirectDC24VStandard / Lubrication Free / Drip-ProofDoubleSelf-Recovery (Spring Return)3-Position Closed Center-[Rc (R)] Rc1/40.2 to 0.7InternalNon-Locking0.8DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)None-
1 Piece(s)Available

8 Days

Unit for Manifold MountingManifold BaseDC24VStandard / Lubrication Free / Drip-ProofDoubleSelf-Recovery (Spring Return)3-Position Closed Center---0.2 to 0.7InternalLock-DIN terminal / With connectorPush-turn locking hand-operated typeWith indicator light / surge voltage suppressor (non-polarized)NoneWithout sub-plate

Additional Products in this Category

Tech Support