(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve Body Ported Single Unit SY9000 Series

5-Port Solenoid Valve Body Ported Single Unit SY9000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

Part Number
SY9120-3DZ-02
SY9120-3DZ-03
SY9120-5DZ-02
SY9120-5DZ-03
SY9220-3DZ-03
SY9220-3DZ-03F-Q
SY9420-5DZ-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
CV Value CE compliant
1 Piece(s)Available

3 Days

AC110V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-[Rc (R)] Rc1/40.15 to 0.71.7None
1 Piece(s)Available

3 Days

AC110V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust160 or Less[Rc (R)] Rc3/80.15 to 0.71.9None
1 Piece(s)Available

3 Days

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-[Rc (R)] Rc1/40.15 to 0.71.7None
1 Piece(s)Available

3 Days

DC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust160 or Less[Rc (R)] Rc3/80.15 to 0.71.9None
1 Piece(s)Available

3 Days

AC110VDoubleSelf-Retaining2-Position Exhaust-[Rc (R)] Rc3/80.1 to 0.71.9None
1 Piece(s)Available

3 Days

AC110VDoubleSelf-Retaining2-Position Exhaust-G3/80.1 to 0.71.9Yes
1 Piece(s)Available

3 Days

DC24VDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center-[Rc (R)] Rc3/80.2 to 0.71.9None

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Specifications Standard / Drip-Proof / Lubrication Free Valve Type 5-Port Valve Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Manual Switch Non-Locking
Plumbing Direct Plumbing Coil specifications Standard Lead wire electrical entry DIN terminal / With connector
Manual Non-locking, push type Indicator light / Surge voltage suppressor With indicator light / surge voltage suppressor (non-polarized) Bracket No bracket
Made to order specifications None

Additional Products in this Category

Tech Support