(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve Body Ported Single Unit SY5000 Series (Part Numbers)

5-Port Solenoid Valve Body Ported Single Unit SY5000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY5120-3MZ-01

Part Number
SY5120-3MZ-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/8-Non-Locking0.49M plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 5-Port Valve Driving Type Pilot Type Spool Pilot Air Supply Internal
Seal Type Soft Seal Plumbing Direct Plumbing Coil specifications Standard

Please check the type/dimensions/specifications of the part SY5120-3MZ-01 in the 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series series.

Products like this...

Part Number
SY5120-3DZ-C6
SY5120-3LZ-01
SY5120-3LZ-01-F2
SY5120-4DZ-01
SY5120-5D-01
SY5120-5D-01N-F2
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-One-Touch Plumbing-Ø6Non-Locking0.33DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/8-Non-Locking0.49L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNone
1 Piece(s)Available

3 Days

AC110VStandard / Lubrication Free[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/8-Non-Locking0.49L plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNone
1 Piece(s)Available

3 Days

AC220VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/8-Non-Locking0.49DIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracketNone
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/8-Non-Locking0.49DIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNone
1 Piece(s)Available

3 Days

DC24VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or LessNPT1/8-Non-Locking0.49DIN terminal / With connectorNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNone

Additional Products in this Category

Tech Support