(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve Body Ported Single Unit SY5000 Series (Part Numbers)

5-Port Solenoid Valve Body Ported Single Unit SY5000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

PDF

Part Number

Configured Part Number is shown.

SY5320-1DZ-C6

Part Number
SY5320-1DZ-C6
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant
1 Piece(s)Available

Quote

AC100VStandard / Drip-Proof / Lubrication FreeDoubleSelf-Recovery (Spring Return)3-Position Closed Center-One-Touch Plumbing-Ø6InternalNon-Locking0.33StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-None

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Valve Type 5-Port Valve Driving Type Pilot Type Spool Seal Type Soft Seal
Plumbing Direct Plumbing

Please check the type/dimensions/specifications of the part SY5320-1DZ-C6 in the 5-Port Solenoid Valve Body Ported Single Unit SY5000 Series series.

Products like this...

Part Number
SY5120-1DZ-01
SY5120-1DZ-C6
SY5120-1DZ-C6-F2
SY5320-1LZ-C6
SY5320-2H-C8
SY5320-3DZ-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Connecting Tube Diameter Pilot Air Supply Manual Switch CV Value Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant
1 Piece(s)Available

Quote

AC100VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust80 or Less[Rc (R)] Rc1/8-InternalNon-Locking0.49StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-None
1 Piece(s)Available

Quote

AC100VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-One-Touch Plumbing-Ø6InternalNon-Locking0.33StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-None
1 Piece(s)Available

Quote

AC100VStandard / Lubrication Free / Drip-Proof[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-One-Touch Plumbing-Ø6InternalNon-Locking0.33StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)With side bracket-None
1 Piece(s)Available

Quote

AC100VStandard / Lubrication FreeDoubleSelf-Recovery (Spring Return)3-Position Closed Center-One-Touch Plumbing-Ø6InternalNon-Locking0.33StandardL plug connector / With lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNo bracket-None
1 Piece(s)Available

Quote

AC200VStandard / Lubrication FreeDoubleSelf-Recovery (Spring Return)3-Position Closed Center-One-Touch Plumbing-Ø8InternalNon-Locking0.39StandardGrommet / Lead wire length: 600 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket-None
1 Piece(s)Available

8 Days

AC110VStandard / Lubrication Free / Drip-ProofDoubleSelf-Recovery (Spring Return)3-Position Closed Center-[Rc (R)] Rc1/8-InternalNon-Locking0.45StandardDIN terminal / With connectorNon-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)No bracket-None

Additional Products in this Category

Tech Support