(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC Solenoid Valve.
[Features]
· Unprecedented high speed, stable response, and long service life
· Boasts a large flow capacity despite its otherwise small size
· Semi-standard specifications
· Copper-free specifications
· A wide variety of wiring methods
Part Number
Configured Part Number is shown.
VQ110L-5MO
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Standard / Lubrication Free / No Copper, fluoropolymer Type Material | Valve Type | 3-Port Valve |
Actuation | Latching | Status at Power Off | Self-Recovery (Spring Return) | Valve Positions | 2-Position Normally Closed |
Pressure Rating(MPa) | 0~0.6 | Driving Type | Linear Motion Poppet | Seal Type | Standard |
Manual Switch | Lock | Plumbing | Sub-Base Plumbing | CV Value | 0.011 |
Lead wire electrical entry | M plug connector, without connector, with indicator light and surge voltage suppressor | Manual | Push lock type | Made to order specifications | Standard |
CE compliant | None | Functions | Latching type | Common specifications | Positive common |
Please check the type/dimensions/specifications of the part VQ110L-5MO in the 3-Port Solenoid Valve VQ100 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy