| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~1 | 1.5 | B | CE | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~1 | - | B | CE | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~1 | - | B | - | 12 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/8 | - | null~1 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | Conduit | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/8 | - | null~1 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/8 | -20~40 | null~1 | - | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPTF | 1/8 | -20~40 | null~1 | - | B | - | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPTF | 1/8 | -20~40 | null~1 | - | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | [Rc (R)] Rc | 1/4 | -20~40 | null~1 | - | B | CE | 24 V DC | NBR | C37 | Included | None | 4.5 | None | Conduit terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | - | null~1 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | Conduit | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | - | null~1 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | -20~40 | null~1 | - | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal | - |
| 1 Piece(s) | Available |
Quote
| Oil | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~1 | - | B | - | 24 V DC | FKM | C37 | Included | None | 4.5 | None | Grommet with surge voltage suppressor | - |
| 1 Piece(s) | Available |
Quote
| Water | Normally Closed | Individual Item | NPT | 1/4 | - | null~1 | - | H | - | 110 V AC 50/60 Hz | EPDM | C37/Cu | Included | None | - | None | Conduit terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | - | null~1 | - | B | - | 110 V AC 50/60 Hz | NBR | SUS | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Individual Item | NPT | 1/8 | - | null~1 | - | B | - | 110 V AC 50/60 Hz | FKM | SUS | Included | None | - | Built-in full wave rectifier type | Grommet | 7 |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Individual Item | [Rc (R)] Rc | 1/4 | -20~40 | null~1 | - | B | CE | 24 V DC | FKM | SUS | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | null~1 | - | B | CE | 220 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Open | Multi-Port | - | - | -20~40 | null~1 | - | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal / With light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | - | null~0.7 | - | B | CE | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | - | null~0.7 | - | B | CE | 110 V AC 50/60 Hz | NBR | C37 | Included | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 12 V DC | NBR | C37 | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | G | 1/8 | - | null~0.7 | - | B | - | 230 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | For DIN terminal (without connector, gasket included) | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | G | 1/8 | - | null~0.7 | - | B | - | 230 V AC 50/60 Hz | NBR | C37 | Included | None | - | Built-in full wave rectifier type | For DIN terminal (without connector, gasket included) | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | NPT | 1/8 | -20~40 | null~0.7 | - | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | NPT | 1/8 | -20~40 | null~0.7 | - | B | - | 12 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | NPTF | 1/8 | - | null~0.7 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | Included | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/4 | - | null~0.7 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/4 | -20~40 | null~0.7 | - | B | CE | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/4 | -20~40 | null~0.7 | - | B | CE | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | NPT | 1/4 | - | null~0.7 | - | B | - | 110 V AC 50/60 Hz | NBR | C37 | Included | None | - | Built-in full wave rectifier type | Conduit | 7 |
| 1 Piece(s) | Available |
Quote
| Oil | 3-Port Universal | Individual Item | NPT | 1/8 | -20~40 | null~0.7 | - | B | - | 24 V DC | FKM | C37 | Included | None | 4.5 | None | For DIN terminal (without connector, gasket included) | - |
| 1 Piece(s) | Available |
Quote
| Oil | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/4 | -20~40 | null~0.7 | - | B | CE | 24 V DC | FKM | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Oil | 3-Port Universal | Individual Item | NPT | 1/8 | -20~40 | null~0.7 | - | B | - | 24 V DC | FKM | C37 | Included | Oil-free | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 24 V DC | NBR | SUS | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | - | 24 V DC | NBR | SUS | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Oil | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | 1.5 | B | - | 24 V DC | FKM | SUS | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Oil | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 24 V DC | FKM | SUS | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| - | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | - | B | CE | 24 V DC | FFKM | SUS | Included | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| - | 3-Port Universal | Individual Item | NPT | 1/4 | -20~40 | null~0.7 | - | B | - | 24 V DC | FFKM | SUS | Included | None | 4.5 | None | DIN terminal | - |
| 1 Piece(s) | Available |
Quote
| Vacuum | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/8 | -20~40 | null~0.7 | 1.5 | B | CE | 24 V DC | FKM | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Vacuum | 3-Port Universal | Individual Item | NPT | 1/8 | -20~40 | null~0.7 | - | B | - | 12 V DC | FKM | C37 | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/8 | -20~40 | null~0.7 | 2.2 | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | For DIN terminal (without connector, gasket included) | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | [Rc (R)] Rc | 1/4 | - | null~0.7 | 2.2 | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | [Rc (R)] Rc | 1/4 | -20~40 | null~0.7 | 2.2 | B | CE | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | -20~40 | null~0.7 | 2.2 | B | CE | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | -20~40 | null~0.7 | 2.2 | B | - | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Closed | Individual Item | NPT | 1/4 | -20~40 | null~0.7 | 2.2 | B | - | 24 V DC | NBR | SUS | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | null~0.7 | 2.2 | B | CE | 100 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal / With light | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | -20~60 | null~0.7 | 2.2 | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal / With light | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | -20~40 | null~0.7 | 2.2 | B | CE | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal / With light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Open | Individual Item | [Rc (R)] Rc | 1/4 | - | null~0.5 | 2.2 | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air / Water | Normally Open | Individual Item | NPT | 1/4 | - | null~0.5 | 2.2 | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Open | Multi-Port | - | - | -20~40 | null~0.5 | 2.2 | B | - | 24 V DC | NBR | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | NPT | 1/8 | -20~40 | null~0.4 | 2.2 | B | - | 12 V DC | NBR | C37 | None | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | NPTF | 1/8 | -20~40 | null~0.4 | 2.2 | B | - | 24 V DC | NBR | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor | - |
| 1 Piece(s) | Available |
Quote
| Air / Water | 3-Port Universal | Individual Item | [Rc (R)] Rc | 1/4 | - | null~0.4 | 2.2 | B | - | 110 V AC 50/60 Hz | NBR | C37 | None | None | - | Built-in full wave rectifier type | DIN terminal | 7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy