(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Mount Cylinder, Double Acting, Single Rod CU Series (Part Numbers)

Free Mount Cylinder, Double Acting, Single Rod CU Series
  • Volume Discount

Free mount series of compact air cylinders.
[Features]
· Single rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDU10-10D
CDU10-15D
CDU16-10D
CDU16-15D
CDU16-20D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

3 Days

1015
1 Piece(s)Available

3 Days

1610
1 Piece(s)Available

3 Days

1615
1 Piece(s)Available

3 Days

1620

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
Operating Pressure(MPa) 0.06::0.7 Cushion Rubber cushion Specifications Built-in magnet
Port thread type M5 × 0.8 Rod Tip Shape Male thread

Additional Products in this Category

Tech Support