(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A suction pad manufactured by SMC. Ideal for heavyweight or large workpieces such as cathode-ray tubes and automobiles.
Part Number
Configured Part Number is shown.
ZPX40HS-B01-B10
Pad Type | Heavy Load Pad | Pad type | Standard | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber Group | Environment | Standard | Vacuum Outlet Port | Female Thread |
Vacuum entry port thread diameter | Rc 1/8 |
Please check the type/dimensions/specifications of the part ZPX40HS-B01-B10 in the Vacuum Pad, Large / Heavy-Duty Type, Lateral Vacuum Entry Without Buffer, ZPX Series series.
Part Number |
---|
ZPX125HS-B01-B10 |
ZPX40HN-B01-B10 |
ZPX40HN-B01-B8 |
ZPX50HN-B01-B10 |
ZPX50HN-B01-B8 |
ZPX63HF-B01-B10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy