(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A vacuum valve with a pressure balanced structure.
[Features]
· Body material: SCS13 (SUS304 equivalent). Made of stainless steel.
· Precision-cast single-piece structure which helps prevent gas accumulation.
· Interchangeable with XL Series aluminum high-vacuum angle valves.
· Bellows type is particulate-free and cleaned.
Part Number
Configured Part Number is shown.
XMA-16
Part Number |
---|
XMA-16 |
Loading...
Number of Ports | 2-Port Valve | Type of Piping Opening | Flange | Type | Air-Actuated Vacuum Valve |
---|---|---|---|---|---|
Application | Single Item Operating | Types of switching | 2-Position Normally Closed | Installation method | Direct |
Flange Type | NW | Seal Type | Bellows Seal | Seal material | FKM (1349-80) |
Amount of leakage(Pa·m3/s) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) |
Please check the type/dimensions/specifications of the part XMA-16 in the Stainless Steel High-Vacuum Angle Valves / In-Line Valves, Normally Closed, Bellows Seal, XMA/XYA Series series.
Part Number |
---|
XMA-16A-M9PLA |
XMA-25 |
XMA-25AH0 |
XMA-25F-M9// |
XMA-25F-M9NA |
XMA-25H0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy