(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Sensor For General Fluids PSE560 Series

Pressure Sensor For General Fluids PSE560 Series
  • Volume Discount

Pressure Sensor For General Fluids PSE560 Series, compatible with a wide variety of fluids.
[Features]
· Fluid-contacting parts made of SUS316L.
· IP65.
· Analog output (voltage/current).
· Low leakage. Choice of face seal and compression fitting.
[Applications]
· Cleaning lines / Check for crimps in hydraulic cylinders / Suction verification of workpieces containing moisture.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
PSE560-01
PSE560-02
PSE560-02-28
PSE560-N01
Part NumberMinimum order quantityVolume DiscountDays to Ship Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Operating Humidity Range
(%)
Analog Voltage Output
(V)
Analog Current Output
(mA)
1 Piece(s)Available

Quote

Voltage[Rc (R)] R[1/8] 1/81.535~85[DC1-5V] DC1-5V-
1 Piece(s)Available

Quote

Voltage[Rc (R)] R[1/4] 1/4--[DC1-5V] DC1-5V-
1 Piece(s)Available

Quote

Current[Rc (R)] R[1/4] 1/41.535~85-[DC4-20mA] DC4-20mA
1 Piece(s)Available

Quote

Voltage[NPT] NPT[1/8] 1/8--[DC1-5V] DC1-5V-

Loading...

  1. 1

Basic Information

Type Pressure Sensor Fluid Type Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Pipe Port Type Male thread Fluid Characteristics Noncorrosive
Operating Temperature Range(℃) -10::60 Number of Input Points 1 Number of Output Points 1
Power Supply Voltage(V) 12 to 24 ±10% Pipe Connection Direction Down Liquid-contacting parts material SUS316L
Mounting Holes No Display No Lamp No
Acquired Standards CE Enclosure IP65 Application For positive pressure [0 to 1 MPa]
Option Without connector Female thread compatible With M5 female thread

Additional Products in this Category

Tech Support