(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

CQU Series Compact Cylinder Plate Type, Double Acting, Single Rod

CQU Series Compact Cylinder Plate Type, Double Acting, Single Rod
  • Volume Discount

Light and compact CQU Series Compact Cylinder Plate Type, Double Acting, Single Rod.
[Features]
· Easy maintenance.
· The auto switch can be mounted with the support bracket attached.
· Can be equipped with a small auto switch from 4 directions.
· Designed so that the auto switches do not protrude.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CQUB20-5
CQUB20-10
CQUB20-15
CQUB20-15M
CQUB20-20
CQUB20-20M
CQUB20-25
CQUB20-25M
CQUB20-30
CQUB20-35M
CQUB20-35M-A93L3
CQUB20-40
CQUB20-40-A93VL
CQUB20-40M-A93L3
CQUB20-45M
CQUB20-50
CQUB20-50M
CQUB25-5
CQUB25-5M
CQUB25-10M
CQUB25-15
CQUB25-15M
CQUB25-20
CQUB25-25
CQUB25-25M
CQUB25-30M
CQUB25-40M
CQUB25-45
CQUB25-50
CQUB32-20
CQUB32-25
CQUB32-25-M9PL
CQUB32-35-M9BWSDPCS
CQUB32-40
CQUB32-50M
CQUB32-75
CQUB32-100M-M9B
CQUB40-15-M9BL
CQUB40-15M
CQUB40-20
CQUB40-30
CQUB40-40
CQUB40-75-M9BWSDPC
CQUL20-30
CQUL20-30M-M9BM
CQUL20-40M
CQUL32-100-M9BW
CQUM20-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Rod Tip Shape
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

20$2020$200.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

20$2025$250.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7A9333Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7A93V32Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7A9333Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

25$2515$150.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

25$2525$250.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

32$3220$200.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7M9P32Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

32$3235$350.05 to 0.7M9BW0.5 (M12 4-pin A-cord [normal-key] plug connector)1Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

32$32100$1000.05 to 0.7M9B0.52Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

40$4015$150.05 to 0.7M9B32Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod end
1 Piece(s)Available

Quote

--0.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

40$4030$300.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

40$4040$400.05 to 0.7Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.05 to 0.7M9BW0.5 (M12 4-pin A-cord [normal-key] plug connector)2Through-Hole / Both Ends Tapped Common (Standard)Female rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Vertical footFemale rod end
1 Piece(s)Available

Quote

20$2030$300.08 to 0.7M9B12Vertical footMale rod end
1 Piece(s)Available

Quote

--0.08 to 0.7Without switch--Vertical footMale rod end
1 Piece(s)Available

Quote

32$32100$1000.05 to 0.7M9BW0.52Vertical footFemale rod end
1 Piece(s)Available

Quote

20$2020$200.08 to 0.7Without switch--Lateral footFemale rod end

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Cushion Rubber cushion
Specifications Built-in magnet

Additional Products in this Category

Tech Support