(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A (Part Numbers)

Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A
  • Volume Discount

Air Combination Filter Regulator + Lubricator with a bowl that is completely covered by transparent bowl guard.
[Features]
· The inside can be seen from all angles (360°).
· The bowl is protected from the external environment, ensuring high levels of safety.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AC20A-02-A

Part Number
AC20A-02-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Case materials Bowl guard Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Lubricator Oil Discharge Outlet Pressure Unit
1 Piece(s)Available

Quote

Rc1/41[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNoneNone0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter Rating 5μm Compressed Air Quality General Dry Air
Exhaust mechanism Relief type Drain Outlet With drain cock

Please check the type/dimensions/specifications of the part AC20A-02-A in the Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A series.

Products like this...

Part Number
AC20A-01CG-A
AC20A-01G-A
AC20A-01G-V-A
AC20A-02-C-A
AC20A-02CG-A
AC20A-02CG-R-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Max. Operating Pressure
(MPa)
Case materials Bowl guard Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Lubricator Oil Discharge Outlet Pressure Unit
1 Piece(s)Available

Quote

Rc1/81[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa
1 Piece(s)Available

3 Days

Rc1/81[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa
1 Piece(s)Available

Quote

Rc1/8-[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneYes0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CasePresence[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)20NoneNoneNone0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa
1 Piece(s)Available

3 Days

Rc1/41[Resin] Polycarbonate CaseNo[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa
1 Piece(s)Available

Quote

Rc1/4-[Resin] Polycarbonate CaseNo[Reverse Flow(Right to Left)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.7 MPaWithout drain cockUnit used on nameplate and pressure gauge: MPa

Additional Products in this Category

Tech Support