(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Auto Drain ADH4000 Series (ADH4000-04)

Heavy Duty Auto Drain ADH4000 Series ADH4000-04
  • Volume Discount

Heavy Duty Auto Drain ADH4000 Series that allows easy maintenance and management.
[Features]
· No need for electric power and no waste of air.
· The poppet valve structure significantly reduces problems arising from foreign objects.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ADH4000-04

Part Number
ADH4000-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Inlet Connection Type Outlet Connection Type Option
1 Piece(s)Available

3 Days

[R(Rc)] Rc[R(Rc)] RcNo (Standard)

Loading...

  1. 1

Basic Information

Type Drain Discharge Apparatus Drain Discharge Automatic ejection Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Inlet Connection Screw Nominal 1/2B Outlet Screw Nominal 1/2B
Max. Operating Pressure(MPa) 1.6

Please check the type/dimensions/specifications of the part ADH4000-04 in the Heavy Duty Auto Drain ADH4000 Series series.

Products like this...

Part Number
ADH4000-04BC
ADH4000-N04
Part NumberMinimum order quantityVolume DiscountDays to Ship Inlet Connection Type Outlet Connection Type Option
1 Piece(s)Available

3 Days

[R(Rc)] Rc[R(Rc)] RcBracket set and ball valve piping set included
1 Piece(s)Available

3 Days

NPTNPTNo (Standard)

Additional Products in this Category

Tech Support