(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sine Rodless Cylinder, Direct Mount Type, REBR Series

Sine Rodless Cylinder, Direct Mount Type, REBR Series
  • Volume Discount

An air slide table manufactured by SMC

[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
REBR15-150-M9B
REBR15-200-M9B
REBR15-250
REBR15-300
REBR15-350
REBR25-200
REBR25-250-M9BWL
REBR25-350-XC57
REBR25-700
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Port Screw Type Auto Switches Lead Wire Length
(m)
The number of the switches Custom-made
1 Piece(s)Available

Quote

---31.5--M screwM9B0.52None
1 Piece(s)Available

Quote

---31.5--M screwM9B0.52None
1 Piece(s)Available

Quote

---31.5--M screwNone--None
1 Piece(s)Available

Quote

---31.5--M screwNone--None
1 Piece(s)Available

Quote

350--31.5--M screwNone--None
1 Piece(s)Available

Quote

---42.5--RcNone--None
1 Piece(s)Available

Quote

---42.5--RcM9BW32None
1 Piece(s)Available

Quote

3501.27042.54425RcNone--Rodless cylinder with floating joint
1 Piece(s)Available

Quote

700--42.5--RcNone--None

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9 Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Direct mounted
Switch Rail Yes Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Additional Products in this Category

Tech Support