| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | [M5] M5 | Rc | [M5] M5 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | A | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | [M5] M5 | Rc | [M5] M5 | [Not Provided] No Pressure Gauge | DC1-5V | A | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | [M5] M5 | Rc | [M5] M5 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | A | None | None | Body ported type | External pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | DC1-5V | B | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | DC1-5V | B | None | Low wattage specification | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | B | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | B | None | Low wattage specification | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | B | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | B | None | Low wattage specification | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | B | None | None | Base mounted | External pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | DC1-5V | D | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | [M5] M5 | Rc | [M5] M5 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | D | None | None | Base mounted | Internal pilot | 12 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | D | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | [M5] M5 | Rc | [M5] M5 | [Not Provided] No Pressure Gauge | DC1-5V | D | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Bracket | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Bracket + silencer | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Foot | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Foot + silencer | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1/8 | [NPT] NPT | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | Bracket | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 1 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 1/8 | G | 1/8 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 1 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 1 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/4 | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | [DC4-20mA] DC4-20mA | 1 | Pressure gauge | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | 1 | Silencer | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | [DC0-10V] DC0-10V | 1 | Foot + pressure gauge | None | Body ported type | Internal pilot | 12 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | None | None | Body ported type | External pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 1/8 | G | 1/8 | [Not Provided] No Pressure Gauge | DC1-5V | 1 | None | None | Body ported type | External pilot | 24 V DC |
| 1 Piece(s) | Available |
3 Days
| [Included] Presence | G | 1/8 | G | 1/8 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 1 | None | None | Body ported type | External pilot | 24 V DC |
| 1 Piece(s) | Available |
3 Days
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | DC1-5V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
3 Days
| [Included] Presence | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 2 | None | Low wattage specification | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Not Provided] No | Rc | - | Rc | - | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 1/8 | G | 1/8 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/4 | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | [DC0-10V] DC0-10V | 2 | Pressure gauge | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | 2 | None | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | DC1-5V | 2 | None | None | Base mounted | External pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 3/8 | Rc | 3/8 | [With Pressure Gauge] With Pressure Gauge | [DC0-10V] DC0-10V | 3 | Bracket + pressure gauge + foot | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/2 | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | [DC0-10V] DC0-10V | 3 | Bracket + pressure gauge + foot | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 3 | Bracket + silencer | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/2 | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | [DC4-20mA] DC4-20mA | 3 | Bracket + pressure gauge + foot | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 3/8 | [NPT] NPT | 3/8 | [Not Provided] No Pressure Gauge | [DC0-20mA] DC0-20mA | 3 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | DC1-5V | 4 | Silencer | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | DC1-5V | 4 | Silencer | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1/2 | Rc | 1/2 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 4 | Silencer | None | Base mounted | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | G | 3/4 | G | 3/4 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 5 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 5 | None | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1 | [NPT] NPT | 1 | [Not Provided] No Pressure Gauge | [DC0-10V] DC0-10V | 5 | Silencer | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 1 | Rc | 1 | [Not Provided] No Pressure Gauge | [DC4-20mA] DC4-20mA | 5 | Bracket + silencer | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1 | [NPT] NPT | 1 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 7 | Bracket + pressure gauge | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1 1/4 | [NPT] NPT | 1 1/4 | [With Pressure Gauge] With Pressure Gauge | [DC0-10V] DC0-10V | 7 | Bracket + pressure gauge + foot | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | [NPT] NPT | 1 | [NPT] NPT | 1 | [With Pressure Gauge] With Pressure Gauge | [DC4-20mA] DC4-20mA | 7 | Bracket + pressure gauge + foot | None | Body ported type | Internal pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 2 | Rc | 2 | [With Pressure Gauge] With Pressure Gauge | DC1-5V | 9 | Pressure gauge + silencer | None | Body ported type | External pilot | 24 V DC |
| 1 Piece(s) | Available |
Quote
| [Included] Presence | Rc | 2 | Rc | 2 | [With Pressure Gauge] With Pressure Gauge | [DC4-20mA] DC4-20mA | 9 | Bracket + pressure gauge + foot | None | Body ported type | External pilot | 24 V DC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy