(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AMR3000-6000 Series MR Unit (Regulator With Mist Separator)

AMR3000-6000 Series MR Unit (Regulator With Mist Separator)
  • Volume Discount

MR Unit (Regulator with Mist Separator) that integrates a mist separator and regulator.
[Features]
· Filtration: 0.3 μm.
· Helps save on space, and requires less piping.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AMR3000-03
AMR3000-03S
AMR3100-02
AMR3100-03
AMR3100-03S
AMR3100-03SE3
AMR3100-N03SE3
AMR4000-04
AMR4000-04S
AMR4000-N04S
AMR4100-03
AMR4100-04
AMR4100-N04
AMR4100-N04SE4
AMR5100-F06
AMR5100-N06
AMR6100-10
AMR6100-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Adapter Assembly Connection Diameter (With 2 Pieces) Specifications
1 Piece(s)Available

Quote

Rc3/8Rc3/8[Not Provided] No3NoneWithout auto drain
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Switch] With Pressure Switch3NoneWithout auto drain
1 Piece(s)Available

Quote

Rc1/4Rc1/4[Not Provided] No3NoneWith auto drain
1 Piece(s)Available

Quote

Rc3/8Rc3/8[Not Provided] No3NoneWith auto drain
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Switch] With Pressure Switch3NoneWith auto drain
1 Piece(s)Available

Quote

Rc3/8Rc3/8[With Pressure Switch] With Pressure Switch33/8With auto drain
1 Piece(s)Available

Quote

[NPT] NPT3/8[NPT] NPT3/8[With Pressure Switch] With Pressure Switch33/8With auto drain
1 Piece(s)Available

Quote

Rc1/2Rc1/2[Not Provided] No4NoneWithout auto drain
1 Piece(s)Available

Quote

Rc1/2Rc1/2[With Pressure Switch] With Pressure Switch4NoneWithout auto drain
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[With Pressure Switch] With Pressure Switch4NoneWithout auto drain
1 Piece(s)Available

Quote

Rc3/8Rc3/8[Not Provided] No4NoneWith auto drain
1 Piece(s)Available

Quote

Rc1/2Rc1/2[Not Provided] No4NoneWith auto drain
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[Not Provided] No4NoneWith auto drain
1 Piece(s)Available

Quote

[NPT] NPT1/2[NPT] NPT1/2[With Pressure Switch] With Pressure Switch41/2With auto drain
1 Piece(s)Available

Quote

G3/4G3/4[Not Provided] No5NoneWith auto drain
1 Piece(s)Available

Quote

[NPT] NPT3/4[NPT] NPT3/4[Not Provided] No5NoneWith auto drain
1 Piece(s)Available

Quote

Rc1Rc1[Not Provided] No6NoneWith auto drain
1 Piece(s)Available

Quote

Rc1Rc1[With Pressure Switch] With Pressure Switch6NoneWith auto drain

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No Flow Direction From Left to Right Set Pressure 0.05 to 0.85 MPa

Additional Products in this Category

Tech Support