(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot-Operated Regulator AR425 to 935 Series

Pilot-Operated Regulator AR425 to 935 Series
  • Volume Discount

SMC Pilot-Operated Regulator AR425 to 935 Series.
[Features]
· Internal pilot relief type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AR425-02
AR425-02BG
AR425-02BG-R
AR425-03BG
AR425-04B
AR425-04BG
AR425-04G
AR425-04G-R
AR425-F04B-R
AR425-N02BG
AR425-N02G
AR425-N03
AR425-N03BG
AR425-N04
AR425-N04BG
AR425-N04G
AR435-02BG
AR435-02G
AR435-04G
AR435-N02BG
AR435-N04G
AR625-06
AR625-06BG
AR625-06G
AR625-06G-R
AR625-10
AR625-10BG
AR625-10G
AR625-10G-R
AR625-F10
AR625-N06
AR625-N06BG
AR625-N06G
AR625-N10
AR625-N10B
AR625-N10BG
AR625-N10BG-R
AR625-N10G
AR635-06B
AR635-10BG-R
AR635-10G
AR635-N06BG
AR635-N10BG
AR825-12
AR825-12G
AR825-14
AR825-14G
AR825-14G-R
AR825-F14
AR825-N12
AR825-N12G
AR825-N14
AR825-N14G
AR825-N14G-R
AR835-12G
AR835-14G
AR835-F12
AR835-N14
AR925-20
AR925-20-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure
1 Piece(s)Available

Quote

Rc1/4[(Right)] From Left to RightRc1/4[Not Provided] No Pressure Gauge4None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/4[(Right)] From Left to RightRc1/4[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/4[Direction to Left] Right→LeftRc1/4[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc3/8[(Right)] From Left to RightRc3/8[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/2[(Right)] From Left to RightRc1/2[Not Provided] No Pressure Gauge4Bracket0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/2[(Right)] From Left to RightRc1/2[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/2[(Right)] From Left to RightRc1/2[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/2[Direction to Left] Right→LeftRc1/2[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

G1/2[Direction to Left] Right→LeftG1/2[Not Provided] No Pressure Gauge4Bracket0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[NPT] NPT3/8[Not Provided] No Pressure Gauge4None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[NPT] NPT3/8[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/2[(Right)] From Left to Right[NPT] NPT1/2[Not Provided] No Pressure Gauge4None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/2[(Right)] From Left to Right[NPT] NPT1/2[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/2[(Right)] From Left to Right[NPT] NPT1/2[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1/4[(Right)] From Left to RightRc1/4[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1/4[(Right)] From Left to RightRc1/4[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1/2[(Right)] From Left to RightRc1/2[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[NPT] NPT1/4[With Pressure Gauge] With Pressure Gauge4Bracket + pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/2[(Right)] From Left to Right[NPT] NPT1/2[With Pressure Gauge] With Pressure Gauge4Pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc3/4[(Right)] From Left to RightRc3/4[Not Provided] No Pressure Gauge6None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc3/4[(Right)] From Left to RightRc3/4[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc3/4[(Right)] From Left to RightRc3/4[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc3/4[Direction to Left] Right→LeftRc3/4[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1[(Right)] From Left to RightRc1[Not Provided] No Pressure Gauge6None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1[(Right)] From Left to RightRc1[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1[(Right)] From Left to RightRc1[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1[Direction to Left] Right→LeftRc1[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

G1[(Right)] From Left to RightG1[Not Provided] No Pressure Gauge6None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT3/4[(Right)] From Left to Right[NPT] NPT3/4[Not Provided] No Pressure Gauge6None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT3/4[(Right)] From Left to Right[NPT] NPT3/4[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT3/4[(Right)] From Left to Right[NPT] NPT3/4[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1[(Right)] From Left to Right[NPT] NPT1[Not Provided] No Pressure Gauge6None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1[(Right)] From Left to Right[NPT] NPT1[Not Provided] No Pressure Gauge6Bracket0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1[(Right)] From Left to Right[NPT] NPT1[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1[Direction to Left] Right→Left[NPT] NPT1[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

3 Days

[NPT] NPT1[(Right)] From Left to Right[NPT] NPT1[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc3/4[(Right)] From Left to RightRc3/4[Not Provided] No Pressure Gauge6Bracket0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1[Direction to Left] Right→LeftRc1[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1[(Right)] From Left to RightRc1[With Pressure Gauge] With Pressure Gauge6Pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

[NPT] NPT3/4[(Right)] From Left to Right[NPT] NPT3/4[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

[NPT] NPT1[(Right)] From Left to Right[NPT] NPT1[With Pressure Gauge] With Pressure Gauge6Bracket + pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1 1/4[(Right)] From Left to RightRc1 1/4[Not Provided] No Pressure Gauge8None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1 1/4[(Right)] From Left to RightRc1 1/4[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1 1/2[(Right)] From Left to RightRc1 1/2[Not Provided] No Pressure Gauge8None0.05 to 0.83 MPa
1 Piece(s)Available

3 Days

Rc1 1/2[(Right)] From Left to RightRc1 1/2[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1 1/2[Direction to Left] Right→LeftRc1 1/2[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

G1 1/2[(Right)] From Left to RightG1 1/2[Not Provided] No Pressure Gauge8None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1 1/4[(Right)] From Left to Right[NPT] NPT1 1/4[Not Provided] No Pressure Gauge8None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1 1/4[(Right)] From Left to Right[NPT] NPT1 1/4[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

3 Days

[NPT] NPT1 1/2[(Right)] From Left to Right[NPT] NPT1 1/2[Not Provided] No Pressure Gauge8None0.05 to 0.83 MPa
1 Piece(s)Available

3 Days

[NPT] NPT1 1/2[(Right)] From Left to Right[NPT] NPT1 1/2[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

[NPT] NPT1 1/2[Direction to Left] Right→Left[NPT] NPT1 1/2[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc1 1/4[(Right)] From Left to RightRc1 1/4[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1 1/2[(Right)] From Left to RightRc1 1/2[With Pressure Gauge] With Pressure Gauge8Pressure gauge0.02 to 0.2 MPa
1 Piece(s)Available

Quote

G1 1/4[(Right)] From Left to RightG1 1/4[Not Provided] No Pressure Gauge8None0.02 to 0.2 MPa
1 Piece(s)Available

Quote

[NPT] NPT1 1/2[(Right)] From Left to Right[NPT] NPT1 1/2[Not Provided] No Pressure Gauge8None0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc2[(Right)] From Left to RightRc2[Not Provided] No Pressure Gauge9None0.05 to 0.83 MPa
1 Piece(s)Available

Quote

Rc2[Direction to Left] Right→LeftRc2[Not Provided] No Pressure Gauge9None0.05 to 0.83 MPa

Loading...

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No

Additional Products in this Category

Tech Support