(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Control Valve AP100

Pressure Control Valve AP100
  • Volume Discount

Pressure Control Valve AP100 discharges pressure to the atmosphere when the pressure exceeds the set value.
[Features]
· A pressure control valve that helps maintain a constant pressure within pipes.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP100-01
AP100-01-X201
AP100-01B
AP100-01B-X201
AP100-02
AP100-02-X201
AP100-02B
AP100-02B-X201
AP100-F02
AP100-N01
AP100-N02
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Diameter Accessory Set Pressure
1 Piece(s)Available

Quote

Rc1/8Rc1/8None0.05 to 0.69 MPa
1 Piece(s)Available

Quote

Rc1/8Rc1/8None0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1/8Rc1/8With Bracket0.05 to 0.69 MPa
1 Piece(s)Available

Quote

Rc1/8Rc1/8With Bracket0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1/4Rc1/4None0.05 to 0.69 MPa
1 Piece(s)Available

Quote

Rc1/4Rc1/4None0.02 to 0.2 MPa
1 Piece(s)Available

Quote

Rc1/4Rc1/4With Bracket0.05 to 0.69 MPa
1 Piece(s)Available

Quote

Rc1/4Rc1/4With Bracket0.02 to 0.2 MPa
1 Piece(s)Available

Quote

G1/4G1/4None0.05 to 0.69 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT1/8None0.05 to 0.69 MPa
1 Piece(s)Available

Quote

[NPT] NPT1/4[NPT] NPT1/4None0.05 to 0.69 MPa

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Others Regulator Type Standard Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) No Pressure Gauge No Pressure Gauge

Additional Products in this Category

Tech Support