(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Mini Free Mount Cylinder CUJ Series, Bore Size: 4 mm, 6 mm, 8 mm, 10 mm

Mini Free Mount Cylinder CUJ Series, Bore Size: 4 mm, 6 mm, 8 mm, 10 mm
  • Volume Discount

Mini free mount series of compact air cylinders.
[Features]
· Without magnet: Shortened by up to approx. 64%, volume reduced by up to approx. 70%. (Compared to the same manufacturer's double acting type CU cylinder without magnet.)
· With magnet: Shortened by up to approx. 20%, volume reduced by up to approx. 45%. (Compared to the same manufacturer's double acting type CQS cylinder with magnet.)
· With auto switch.
· Allows installation from 4 directions.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDUJB6-4D
CDUJB6-6DM
CDUJB10-15DM
CUJB10-4D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Rod Tip Shape
1 Piece(s)Available

Same day

Stock

640.15~0.7Built-in magnetRod-end female threaded (without thread for ø4)
1 Piece(s)Available

Quote

660.15~0.7Built-in magnetMale rod end
1 Piece(s)Available

3 Days

10150.1~0.7Built-in magnetMale rod end
1 Piece(s)Available

3 Days

1040.1~0.7Without built-in magnetRod-end female threaded (without thread for ø4)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
Cushion None Type of Mount Support Basic (through-hole type)

Additional Products in this Category

Tech Support