(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Free Mount Cylinder, Double Acting, Double Rod CUW Series

Free Mount Cylinder, Double Acting, Double Rod CUW Series
  • Volume Discount

Free mount series of compact air cylinders.
[Features]
· Double rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.

PDF

Part Number

Configured Part Number is shown.

CDUW16-20D

Part Number
CDUW16-20D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Cylinder (Tube) Inner Diameter(φ) 16 Stroke(mm) 20
Environment, Applications Standard Operating Temperature(℃) -10::70 End Locking No
Valves No Operating Pressure(MPa) 0.1::0.7 Cushion Rubber cushion
Port thread type M5 × 0.8 Auto Switches None Lock unit magnet Built-in magnet

Please check the type/dimensions/specifications of the part CDUW16-20D in the Free Mount Cylinder, Double Acting, Double Rod CUW Series series.

Additional Products in this Category

Tech Support