(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series (Part Numbers)

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDJ2L16-125Z-B

Part Number
CDJ2L16-125Z-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet Customized specification (port positions)
1 Piece(s)Available

8 Days

Single Rods16125-10~700.06~1Rubber cushionNoneN/AN/ABand mounting90° to axisWithout bracketWithout bracketSingle foot typeNoneBuilt-in magnet-

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard End Locking No Valves No

Please check the type/dimensions/specifications of the part CDJ2L16-125Z-B in the Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series series.

Products like this...

Part Number
CDJ2B10-100RZ-B
CDJ2B10-100Z-A
CDJ2B10-100Z-B
CDJ2L16-125Z-C73L-B
CDJ2L16-150AZ-B
CDJ2L16-150AZ-M9BL-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet Customized specification (port positions)
1 Piece(s)Available

8 Days

Single Rods10100-10~700.06~1Rubber cushionNoneN/AN/ABand mountingAxial directionWithout bracketWithout bracketBasic typeNoneBuilt-in magnet-
1 Piece(s)Available

Quote

Single Rods10$10100$100-10~70$-10~70~0.06~0.7$0.06~0.7~Rubber cushionNone--Rail mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet-
1 Piece(s)Available

Same day

Stock

Single Rods10$10100$100-10~70$-10~70~0.06~0.7$0.06~0.7~Rubber cushionNone--Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet-
1 Piece(s)Available

8 Days

Single Rods----Rubber cushionC7332 pcs.Band mounting90° to axisWithout bracketWithout bracketSingle foot typeNoneBuilt-in magnet-
1 Piece(s)Available

8 Days

Single Rods----Air cushionNone--Band mounting90° to axisWithout bracketWithout bracketSingle foot typeNoneBuilt-in magnet-
1 Piece(s)Available

8 Days

Single Rods16$16150$150-0.1~0.7$0.1~0.7~Air cushionM9B32 pcs.Band mounting90° to axisWithout bracketWithout bracketSingle foot typeNoneBuilt-in magnet-

Additional Products in this Category

Tech Support