(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CM2K Series (Part Numbers)

Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CM2K Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Rod-end types can be selected to suit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Single clevis and trunnion pivot brackets available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can be used without lubrication
· Same installation dimensions as the standard cylinder

(i)Caution

  • Refer to the manufacturer's catalog for specification details.
  • Click on the catalog tab [Standard Information] and refer to pp. 1,581–1,672 for details of the auto switch.
    Click on the catalog tab [Standard Information] and refer to pp. 1,584–1,588 for auto common specifications of the auto switch.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • The product images are representative only. CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2KB20-50TZ

 
Part Number
CDM2KB20-50TZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20500.23 to 1.0Built-in magnetWithout auto switchN/AN/AN/ABasic (Double-side bossed)

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function With rod detent function Environment, Applications Standard
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket Rod Tip Shape Male rod end
Custom-made Specifications None

Please check the type/dimensions/specifications of the part CDM2KB20-50TZ in the Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CM2K Series series.

Products like this...

Part Number
CDM2KB20-100SZ
CDM2KB20-100TZ
CDM2KB20-25TZ
CDM2KB20-75SZ
CDM2KB25-50SZ
CDM2KB25-75SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)--0.23 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)20250.23 to 1.0Built-in magnetWithout auto switchN/AN/AN/ABasic (Double-side bossed)
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)--0.18 to 1.0Built-in magnetNoneNoneNone-Basic (Double-side bossed)

Additional Products in this Category

Tech Support