(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Rod-end types can be selected to suit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can be used without lubrication
· Same installation dimensions as the standard cylinder

(i)Caution

  • Refer to the manufacturer's catalog for specification details.
  • Click on the catalog tab [Standard Information] and refer to pp. 1,581–1,672 for details of the auto switch.
    Click on the catalog tab [Standard Information] and refer to pp. 1,584–1,588 for auto common specifications of the auto switch.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • The product images are representative only. CAD data is not available for some model numbers.

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod CM2KW Series: related images

Part Number
CDM2KWB20-25AZ
CDM2KWB20-100Z
CDM2KWB20-125Z
CDM2KWB25-25Z
CDM2KWB25-50Z
CDM2KWB32-50Z
CDM2KWB40-75Z
CDM2KWF20-150AZ
CDM2KWL20-60Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support
1 Piece(s)Available

8 Days

2025Air cushionWithout auto switchN/AN/AN/ABasic (Double-side bossed)
1 Piece(s)Available

8 Days

20100Rubber cushionWithout auto switchN/AN/AN/ABasic (Double-side bossed)
1 Piece(s)Available

8 Days

--Rubber cushionNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

2525Rubber cushionWithout auto switchN/AN/AN/ABasic (Double-side bossed)
1 Piece(s)Available

8 Days

--Rubber cushionNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

--Rubber cushionNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

--Rubber cushionNoneNoneNone-Basic (Double-side bossed)
1 Piece(s)Available

8 Days

--Air cushionNoneNoneNone-Flange type
1 Piece(s)Available

8 Days

--Rubber cushionNoneNoneNone-Axial foot type

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.08 to 1.0
Specifications Built-in magnet Rod Tip Shape Male rod end Custom-made Specifications None

Additional Products in this Category

Tech Support