(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Head Cap Screws With Low Profile SLH-SD/SLHS-SD (Part Numbers)

Hex Socket Head Cap Screws With Low Profile SLH-SD/SLHS-SD
  • Volume Discount

Hex socket head cap screws with a small head diameter. Enables use of a smaller countersink hole diameter than standard socket head cap screws with a low profile.

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SLH-M4X6-SD-EL-VA
SLH-M4X6-SD-VA
SLHS-M5X10-SD-VA
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless)
1 Piece(s)Available

11 Days or more

460.7[Steel] SteelElectroless Nickel Plating8.8-
1 Piece(s)Available

11 Days or more

460.7[Steel] SteelBlack Oxide Coating8.8-
1 Piece(s)Available

11 Days or more

5100.8[Stainless Steel] Stainless SteelNo-A2-50

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Basic Shape Standard (Round) Thread ridge Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support