(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air slide table made by SMC
[Features]
· Linear guide with a built-in cylinder.
· Compact air slide table.
· High rigidity and high precision.
· Auto switch mountable.
· Flexible piping methods.
· Stroke adjuster.
· Improved workability during maintenance.
· Workpiece mounting tap.
Part Number
Configured Part Number is shown.
MXP12-25
Part Number |
---|
MXP12-25 |
Loading...
Type | Table Type | Table Material | Aluminum | Environment | General Purpose |
---|---|---|---|---|---|
Guide | Linear guide type | Table Parallelism(µm) | 20 | Port Screw Type | M screw |
Specifications | Magnet built-in | Auto Switches | None | Lead Wire Connector | None |
Custom-made Specifications | 0.15 to 0.7 | Custom-made | None |
Please check the type/dimensions/specifications of the part MXP12-25 in the Air Slide Table / MXP Series series.
Part Number |
---|
MXP10-20 |
MXP12-15 |
MXP12-15C |
MXP12-25B |
MXP12-25C |
MXP16-20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy