(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Slide Table / MXW Series

Air Slide Table / MXW Series
  • Volume Discount

An air slide table made by SMC
[Features]
· A table unit that supports long strokes by employing a linear guide.
· The rigidity of the table remains constant in any stroke position.
· Dual-rod structure.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MXW8-50B
MXW12-75B
MXW12-150B
MXW16-100B
MXW16-150B
MXW16-200B
MXW20-225
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Port Screw Type Cushion
1 Piece(s)Available

Quote

-1~4.9-----M screwWith 2 shock absorbers
1 Piece(s)Available

Quote

751~4.94103583512M screwWith 2 shock absorbers
1 Piece(s)Available

Quote

-1~4.9-----M screwWith 2 shock absorbers
1 Piece(s)Available

3 Days

1005~9.27125744316M screwWith 2 shock absorbers
1 Piece(s)Available

Quote

1505~9.27125744316M screwWith 2 shock absorbers
1 Piece(s)Available

3 Days

2005~9.27125744316M screwWith 2 shock absorbers
1 Piece(s)Available

Quote

22510~1911160986020RcStandard (with urethane damper)

Loading...

  1. 1

Basic Information

Type Table Type Table Material Aluminum Alloy Environment General Purpose
Table Surface Treatment Hard Anodize Guide Linear guide type Specifications Magnet built-in
Auto Switches None Lead Wire Connector None Custom-made Specifications 0.15 to 0.7
Custom-made None

Additional Products in this Category

Tech Support