(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Indicator E8Y

Pressure Indicator E8Y
  • Volume Discount

Pressure sensor for fine pressure with a digital display for improved visibility

[Features]
· Compact size of 31 x 30 x 30 mm that helps save space
· Uses a bright and clearly visible red LED
· Analog Current Output (E8Y-A□Y Model) Available
· Pressure guide Rc (PT) 1/8 type (-R) is available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E8Y-A2Y
E8Y-A2Y-R
E8Y-A5B
E8Y-A5C
E8Y-A5C-R
E8Y-A5Y
E8Y-A5Y-R
E8Y-AR5C
E89-Y1
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Input Points Number of Output Points Body Material Rated Pressure Range Output Method Details Connecting Port Details Detailed Type
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorTSJ--11Resin + Metal0~2kPaComparative Output NPN x 2 + 4 to 20 mA Linear OutputStandard (ø4.5 Barbed Port)Main Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorFemale ThreadRc(R)1/811Resin + Metal0~2kPaComparative Output NPN x 2 + 4 to 20 mA Linear OutputRc 1/8 Diecast PortMain Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapePNP Open CollectorTSJ--11Resin + Metal0~5kPaComparative Output PNP x 2Standard (ø4.5 Barbed Port)Main Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorTSJ--11Resin + Metal0~5kPaComparative Output NPN x 2Standard (ø4.5 Barbed Port)Main Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorFemale ThreadRc(R)1/811Resin + Metal0~5kPaComparative Output NPN x 2Rc 1/8 Diecast PortMain Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorTSJ--11Resin + Metal0~5kPaComparative Output NPN x 2 + 4 to 20 mA Linear OutputStandard (ø4.5 Barbed Port)Main Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorFemale ThreadRc(R)1/811Resin + Metal0~5kPaComparative Output NPN x 2 + 4 to 20 mA Linear OutputRc 1/8 Diecast PortMain Body
1 Piece(s)Available

11 Days or more

Pressure SensorIntegrated shapeNPN Open CollectorTSJ--11Resin + Metal0~500PaComparative Output NPN x 2Standard (ø4.5 Barbed Port)Main Body
1 Piece(s)Available

11 Days or more

Metal fittings-----------Panel Mounting Bracket Set

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.