(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Externally threaded, WN300 nylon series, (inches). (Part Numbers)

Clamping Lever - Externally threaded, WN300 nylon series, (inches).
  • Volume Discount

WN 300 NYLON Plastic Adjustable Lever With STEEL Components IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

WN300 Adjustable Lever, Inch Threaded:Related Image

Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
1T16F38K 1.18
(30)
10 x 32   0.63
(16)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T20F38K 10 x 32     0.79
(20)
    0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T25F38K 10 x 32       0.98
(25)
  0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T32F38K 10 x 32         1.26
(32)
0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
2T16F38K 10 x 24   0.63
(16)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T12F38K 1/4 x 20 0.47
(12)
        0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T16F38K 1/4 x 20   0.63
(16)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T20F38K 1/4 x 20     0.79
(20)
    0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T25F38K 1/4 x 20       0.98
(25)
  0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T32F38K 1/4 x 20         1.26
(32)
0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
1T12F33K 1.77
(45)
10 x 32   0.47
(12)
            0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T16F33K 10 x 32     0.63
(16)
          0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T16F33O 10 x 32     0.63
(16)
          0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
1T20F33K 10 x 32       0.79
(20)
        0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T25F33K 10 x 32         0.98
(25)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T32F33K 10 x 32           1.26
(32)
    0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
1T32F33O 10 x 32           1.26
(32)
    0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
2T16F33K 10 x 24     0.63
(16)
          0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
2T16F33O 10 x 24     0.63
(16)
          0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
2T20F33K 10 x 24       0.79
(20)
        0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
2T25F33K 10 x 24         0.98
(25)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T10F33K 1/4 x 20 0.39
(10)
              0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T12F33K 1/4 x 20   0.47
(12)
            0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T16F33K 1/4 x 20     0.63
(16)
          0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T16F33O 1/4 x 20     0.63
(16)
          0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
3T20F33K 1/4 x 20       0.79
(20)
        0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T20F33O 1/4 x 20       0.79
(20)
        0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
3T25F33K 1/4 x 20         0.98
(25)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T25F33O 1/4 x 20         0.98
(25)
      0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
3T32F33K 1/4 x 20           1.26
(32)
    0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T32F33O 1/4 x 20           1.26
(32)
    0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
3T40F33K 1/4 x 20             1.57
(40)
  0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T40F33O 1/4 x 20             1.57
(40)
  0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange
3T45F33K 1/4 x 20               1.77
(45)
0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Black
3T45F33O 1/4 x 20               1.77
(45)
0.39
(10)
0.49
(12.5)
0.96
(24.5)
0.16
(4)
1.2
(30.5)
0.14
(3.5)
Orange


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
3T12F34K 2.48
(63)
1/4 x 20 0.47
(12)
                0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
3T16F34K 1/4 x 20   0.63
(16)
              0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
3T20F34K 1/4 x 20     0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
3T25F34K 1/4 x 20       0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
3T25F34O 1/4 x 20       0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T12F34K 5/16 x 18 0.47
(12)
                0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T16F34K 5/16 x 18   0.63
(16)
              0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T20F34K 5/16 x 18     0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T20F34O 5/16 x 18     0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T25F34K 5/16 x 18       0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T25F34O 5/16 x 18       0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T32F34K 5/16 x 18         1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T32F34O 5/16 x 18         1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T40F34K 5/16 x 18           1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T40F34O 5/16 x 18           1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T45F34K 5/16 x 18             1.77
(45)
    0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T50F34K 5/16 x 18               1.97
(50)
  0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T63F34K 5/16 x 18                 2.48
(63)
0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T63F34O 5/16 x 18                 2.48
(63)
0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T16F34K 3/8 x 16   0.63
(16)
              0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T16F34O 3/8 x 16   0.63
(16)
              0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T20F34K 3/8 x 16     0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T20F34O 3/8 x 16     0.79
(20)
            0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T25F34K 3/8 x 16       0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T25F34O 3/8 x 16       0.98
(25)
          0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T32F34O 3/8 x 16         1.26
(32)
        0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T40F34K 3/8 x 16           1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T40F34O 3/8 x 16           1.57
(40)
      0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T45F34K 3/8 x 16             1.77
(45)
    0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T50F34K 3/8 x 16               1.97
(50)
  0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T50F34O 3/8 x 16               1.97
(50)
  0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
6T63F34K 3/8 x 16                 2.48
(63)
0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T63F34O 3/8 x 16                 2.48
(63)
0.53
(13.5)
0.76
(19.2)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
6T16F35K 3.07
(78)
3/8 x 16 0.63
(16)
              0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T20F35K 3/8 x 16   0.79
(20)
            0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T25F35K 3/8 x 16     0.98
(25)
          0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T32F35K 3/8 x 16       1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T40F35K 3/8 x 16         1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T40F35O 3/8 x 16         1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T45F35K 3/8 x 16           1.77
(45)
    0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T50F35K 3/8 x 16             1.97
(50)
  0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T50F35O 3/8 x 16             1.97
(50)
  0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T63F35K 3/8 x 16               2.48
(63)
0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T63F35O 3/8 x 16               2.48
(63)
0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T20F35K 1/2 x 13   0.79
(20)
            0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T25F35K 1/2 x 13     0.98
(25)
          0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T32F35K 1/2 x 13       1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T32F35O 1/2 x 13       1.26
(32)
        0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T40F35K 1/2 x 13         1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T40F35O 1/2 x 13         1.57
(40)
      0.63
(16)
0.86
(21.8)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4 Handle Color
6T16F36K 3.62
(92)
3/8 x 16 0.63
(16)
            0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
6T32F36K 3/8 x 16     1.26
(32)
        0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
6T40F36K 3/8 x 16       1.57
(40)
      0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
6T40F36O 3/8 x 16       1.57
(40)
      0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
6T45F36K 3/8 x 16         1.77
(45)
    0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
6T50F36K 3/8 x 16           1.97
(50)
  0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
6T50F36O 3/8 x 16           1.97
(50)
  0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
8T25F36K 1/2 x 13   0.98
(25)
          0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T32F36K 1/2 x 13     1.26
(32)
        0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T32F36O 1/2 x 13     1.26
(32)
        0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
8T40F36K 1/2 x 13       1.57
(40)
      0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T40F36O 1/2 x 13       1.57
(40)
      0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
8T50F36K 1/2 x 13           1.97
(50)
  0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T50F36O 1/2 x 13           1.97
(50)
  0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
8T63F36K 1/2 x 13             2.48
(63)
0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Black
8T63F36O 1/2 x 13             2.48
(63)
0.75
(19)
0.99
(25.2)
1.69
(43)
0.39
(10)
2.56
(65)
0.16
(4)
Orange
Part Number
1T12F33K
1T16F33K
1T16F33O
1T16F38K
1T20F33K
1T20F38K
1T25F33K
1T25F38K
1T32F33K
1T32F33O
1T32F38K
2T16F33K
2T16F33O
2T16F38K
2T20F33K
2T25F33K
3T10F33K
3T12F33K
3T12F34K
3T12F38K
3T16F33K
3T16F33O
3T16F34K
3T16F38K
3T20F33K
3T20F33O
3T20F34K
3T20F38K
3T25F33K
3T25F33O
3T25F34K
3T25F34O
3T25F38K
3T32F33K
3T32F33O
3T32F38K
3T40F33K
3T40F33O
3T45F33K
3T45F33O
5T12F34K
5T16F34K
5T20F34K
5T20F34O
5T25F34K
5T25F34O
5T32F34K
5T32F34O
5T40F34K
5T40F34O
5T45F34K
5T50F34K
5T63F34K
5T63F34O
6T16F34K
6T16F34O
6T16F35K
6T16F36K
6T20F34K
6T20F34O
6T20F35K
6T25F34K
6T25F34O
6T25F35K
6T32F34O
6T32F35K
6T32F36K
6T40F34K
6T40F34O
6T40F35K
6T40F35O
6T40F36K
6T40F36O
6T45F34K
6T45F35K
6T45F36K
6T50F34K
6T50F34O
6T50F35K
6T50F35O
6T50F36K
6T50F36O
6T63F34K
6T63F34O
6T63F35K
6T63F35O
8T20F35K
8T25F35K
8T25F36K
8T32F35K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Mounting Section, Length l2
(mm)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)12B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)16M (Orange)
1 Piece(s)Available

6 Days

10300.1875" (10-32)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)20B (Black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)20B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)25B (Black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)25B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)32B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-32)32M (Orange)
1 Piece(s)Available

6 Days

10300.1875" (10-32)32B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)16M (Orange)
1 Piece(s)Available

6 Days

10300.1875" (10-24)16B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)20B (Black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)10B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16M (Orange)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20M (Orange)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25M (Orange)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)25M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)40M (Orange)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)45B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)45M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)12B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)45B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)50B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)16B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)16M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)16B (Black)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)16B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)20M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)25M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)32M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)32B (Black)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)32B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)40M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)40M (Orange)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)40M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)45B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)45B (Black)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)45B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)50B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)50M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)50B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)50M (Orange)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)50M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)63B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)63M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)63B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)63M (Orange)
1 Piece(s)Available

6 Days

10780.500" (1/2-13)20B (Black)
1 Piece(s)Available

6 Days

10780.500" (1/2-13)25B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)25B (Black)
1 Piece(s)Available

6 Days

10780.500" (1/2-13)32B (Black)

Loading...

 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Threads Main Body Material Nylon
Main Body, Surface Treatment Not Provided Mounting Section, Material Steel Mounting Section, Surface Treatment Black Oxide Coating
Lever Angle(Deg) 20

Additional Products in this Category

Tech Support