(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
GN 300.1 Zinc Die-Cast Adjustable Lever With STAINLESS STEEL Components with METRIC TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Part Number
Configured Part Number is shown.
5NA06K
Dimensions in millimeters (inches)
JW Winco Part Number |
l1 | d1 Thread |
d3 | d4 | h1 | h2 | h3 | h4 Stroke |
t min. |
Handle Color | |||||
5NA06K | 45 (1.77) |
M5 | 10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
8 (.31) |
Black | |||||
6NA06K | M6 | 10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
8 (.31) |
Black | ||||||
6NA07K | 63 (2.48) |
M6 | 13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
11 (.43) |
Black | |||||
8NA07K | M8 | 13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
11 (.43) |
Black | ||||||
8NA07O | M8 | 13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
11 (.43) |
Orange | ||||||
8NA08K | 78 (3.07) |
M8 | 16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
14 (.55) |
Black | |||||
10NA08K | M10 | 16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
14 (.55) |
Black | ||||||
10NA09K | 92 (3.62) |
M10 | 19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
17 (.67) |
Black | |||||
10NA09O | M10 | 19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
17 (.67) |
Orange | ||||||
12NA09K | M12 | 19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
17 (.67) |
Black | ||||||
12NA10K | 108 (4.25) |
M12 | 23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
22 (.87) |
Black | |||||
16NA10K | M16 | 23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
22 (.87) |
Black |
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L Shape | Mounting Section Type | Tapped | Main Body Material | Zinc Alloy |
Main Body, Surface Treatment | Powder Coating | Mounting Section, Material | Stainless Steel | Mounting Section, Surface Treatment | Not Provided |
Lever Angle(Deg) | 20 |
Please check the type/dimensions/specifications of the part 5NA06K in the Clamping Lever - Threaded, GN300.1 series, metric thread, jw winco. series.
Part Number |
---|
12NA09K |
12NA10K |
16NA10K |
6NA06K |
6NA07K |
8NA07K |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy