(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with METRIC THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Part Number
Configured Part Number is shown.
Dimensions in millimeters (inches)
JW Winco Part Number |
l1 | d1 Thread |
l2 Thread length | d3 | d4 | h1 | h2 | h3 | h4 Stroke |
Handle Color | |||||||||||
4N16A19K | 30 (1.18) |
M4 | 16 (.63) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | |||||||||||
4N20A19K | M4 | 20 (.79) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
5N12A19O | M5 | 12 (.47) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Orange | ||||||||||||
5N16A19K | M5 | 16 (.63) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
5N20A19K | M5 | 20 (.79) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
5N32A19K | M5 | 32 (1.26) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
5N50A19K | M5 | 50 (1.97) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N12A19K | M6 | 12 (.47) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N20A19K | M6 | 20 (.79) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N25A19K | M6 | 25 (.98) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N32A19K | M6 | 32 (1.26) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N40A19K | M6 | 40 (1.57) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N45A19K | M6 | 45 (1.77) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
6N50A19K | M6 | 50 (1.97) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
31 (1.22) |
3.5 (.14) |
Black | ||||||||||||
4N10A01K | 45 (1.77) |
M4 | 10 (.39) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | |||||||||||
4N25A01K | M4 | 25 (.98) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
5N12A01K | M5 | 12 (.47) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
5N16A01O | M5 | 16 (.63) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Orange | ||||||||||||
5N20A01K | M5 | 20 (.79) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
5N25A01K | M5 | 25 (.98) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
5N32A01K | M5 | 32 (1.26) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
5N40A01K | M5 | 40 (1.57) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N12A01K | M6 | 12 (.47) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N16A01K | M6 | 16 (.63) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N16A01O | M6 | 16 (.63) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Orange | ||||||||||||
6N20A01K | M6 | 20 (.79) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N25A01K | M6 | 25 (.98) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N25A01O | M6 | 25 (.98) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Orange | ||||||||||||
6N32A01K | M6 | 32 (1.26) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N32A01O | M6 | 32 (1.26) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Orange | ||||||||||||
6N40A01K | M6 | 40 (1.57) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N45A01K | M6 | 45 (1.77) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N50A01K | M6 | 50 (1.97) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Black | ||||||||||||
6N50A01O | M6 | 50 (1.97) |
10 (.39) |
13 (.51) |
24.5 (.96) |
4 (.16) |
34 (1.34) |
3.5 (.14) |
Orange | ||||||||||||
6N16A02K | 63 (2.48) |
M6 | 16 (.63) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | |||||||||||
6N16A02O | M6 | 16 (.63) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
6N20A02K | M6 | 20 (.79) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
6N20A02O | M6 | 20 (.79) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
6N25A02K | M6 | 25 (.98) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
6N32A02K | M6 | 32 (1.26) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
6N40A02K | M6 | 40 (1.57) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
6N50A02K | M6 | 50 (1.97) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
6N63A02K | M6 | 63 (2.48) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N12A02K | M8 | 12 (.47) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N16A02K | M8 | 16 (.63) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N20A02K | M8 | 20 (.79) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N20A02O | M8 | 20 (.79) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
8N25A02K | M8 | 25 (.98) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N25A02O | M8 | 25 (.98) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
8N32A02K | M8 | 32 (1.26) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N32A02O | M8 | 32 (1.26) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
8N40A02K | M8 | 40 (1.57) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N40A02O | M8 | 40 (1.57) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
8N45A02K | M8 | 45 (1.77) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N45A02O | M8 | 45 (1.77) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
8N50A02K | M8 | 50 (1.97) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N50A02O | M8 | 50 (1.97) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
8N63A02K | M8 | 63 (2.48) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N16A02K | M10 | 16 (.63) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N20A02K | M10 | 20 (.79) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N25A02K | M10 | 25 (.98) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N25A02O | M10 | 25 (.98) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
10N32A02K | M10 | 32 (1.26) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N32A02O | M10 | 32 (1.26) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
10N40A02O | M10 | 40 (1.57) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
10N45A02O | M10 | 45 (1.77) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
10N50A02K | M10 | 50 (1.97) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N50A02O | M10 | 50 (1.97) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
10N63A02K | M10 | 63 (2.48) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
10N63A02O | M10 | 63 (2.48) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Orange | ||||||||||||
10N80A02K | M10 | 80 (3.15) |
13.5 (.53) |
17.5 (.69) |
31 (1.22) |
6.5 (.26) |
45 (1.77) |
4 (.16) |
Black | ||||||||||||
8N20A03K | 78 (3.07) |
M8 | 20 (.79) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | |||||||||||
8N45A03K | M8 | 45 (1.77) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
8N50A03O | M8 | 50 (1.97) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Orange | ||||||||||||
8N63A03K | M8 | 63 (2.48) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
8N80A03K | M8 | 80 (3.15) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N20A03K | M10 | 20 (.79) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N20A03O | M10 | 20 (.79) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Orange | ||||||||||||
10N25A03K | M10 | 25 (.98) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N32A03K | M10 | 32 (1.26) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N32A03O | M10 | 32 (1.26) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Orange | ||||||||||||
10N40A03K | M10 | 40 (1.57) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N40A03O | M10 | 40 (1.57) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Orange | ||||||||||||
10N45A03K | M10 | 45 (1.77) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N50A03K | M10 | 50 (1.97) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N50A03O | M10 | 50 (1.97) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Orange | ||||||||||||
10N63A03K | M10 | 63 (2.48) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
12N25A03K | M12 | 25 (.98) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
12N32A03K | M12 | 32 (1.26) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
12N32A03O | M12 | 32 (1.26) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Orange | ||||||||||||
12N40A03K | M12 | 40 (1.57) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
12N50A03K | M12 | 50 (1.97) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
12N63A03K | M12 | 63 (2.48) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
12N80A03K | M12 | 80 (3.15) |
16 (.63) |
21 (.83) |
36 (1.42) |
8 (.31) |
54 (2.13) |
4 (.16) |
Black | ||||||||||||
10N20A04K | 92 (3.62) |
M10 | 20 (.79) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | |||||||||||
10N32A04K | M10 | 32 (1.26) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
10N40A04K | M10 | 40 (1.57) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
10N45A04K | M10 | 45 (1.77) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
10N50A04K | M10 | 50 (1.97) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
10N63A04K | M10 | 63 (2.48) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
10N80A04K | M10 | 80 (3.15) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N16A04K | M12 | 16 (.63) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N25A04K | M12 | 25 (.98) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N32A04K | M12 | 32 (1.26) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N32A04O | M12 | 32 (1.26) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Orange | ||||||||||||
12N40A04K | M12 | 40 (1.57) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N40A04O | M12 | 40 (1.57) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Orange | ||||||||||||
12N45A04K | M12 | 45 (1.77) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N50A04K | M12 | 50 (1.97) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N80A04K | M12 | 80 (3.15) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
16N40A04K | M16 | 40 (1.57) |
19 (.75) |
24 (.94) |
43 (1.69) |
11 (.43) |
64 (2.52) |
4 (.16) |
Black | ||||||||||||
12N120A05K | 108 (4.25) |
M12 | 120 (4.72) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black | |||||||||||
12N40A05O | M12 | 40 (1.57) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Orange | ||||||||||||
12N50A05K | M12 | 50 (1.97) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black | ||||||||||||
12N63A05K | M12 | 63 (2.48) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black | ||||||||||||
12N80A05K | M12 | 80 (3.15) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black | ||||||||||||
16N32A05K | M16 | 32 (1.26) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black | ||||||||||||
16N40A05K | M16 | 40 (1.57) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black | ||||||||||||
16N50A05K | M16 | 50 (1.97) |
23 (.91) |
30 (1.18) |
50.5 (1.99) |
12 (.47) |
75 (2.95) |
5 (.20) |
Black |
Part Number |
---|
Loading...
Application | Clamp | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L Shape | Mounting Section Type | Threads | Main Body Material | Zinc Alloy |
Main Body, Surface Treatment | Powder Coating | Mounting Section, Material | Steel | Mounting Section, Surface Treatment | Black Oxide Coating |
Lever Angle(Deg) | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy