(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Orange Label V-Belt, RLA Type (Part Numbers)

Orange Label V-Belt, RLA Type
  • Volume Discount

Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.

Part Number

Configured Part Number is shown.

RLA42

Part Number
RLA42
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Belt-shaped LA/LB/LC Number of Track(s) 1 Rows Effective Circumference(mm) 1,067
Properties Flex Resistant / Heat Resistant Additional Function No Belt length(Inch) 42

Please check the type/dimensions/specifications of the part RLA42 in the Orange Label V-Belt, RLA Type series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.