(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toothed Belts - Gates® HTD 14M series.

Toothed Belts - Gates® HTD 14M series.
  • Volume Discount

Gates brand toothed belt, selectable widths in 20, 37 or 68mm, compatible with Poly-Chain GT sprockets, belt made of polyurethane, 14mm pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
14MGT-1190-37
14MGT-1400-20
14MGT-1568-68
14MGT-2100-20
14MGT-2310-37
14MGT-4410-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Width W (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

7 Days

3768085
1 Piece(s)Available

7 Days

20800100
1 Piece(s)Available

7 Days

68896112
1 Piece(s)Available

7 Days

201200150
1 Piece(s)Available

7 Days

371320165
1 Piece(s)Available

7 Days

202520315
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Width W (mm)
(mm)
Circumference Length
(mm)
Number of Teeth

Loading...

  1. 1

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Polyurethane Belt
Core Wire Material Carbon Tensile Cords Belt Series 14M(for Polychain®) Belt Shape Type Poly Chain Tooth Profile GT Carbon Belt
Transmission Torque High Torque Transmission

Additional Products in this Category

Tech Support