(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toothed Belts - Gates® HTD 8M series.

Toothed Belts - Gates® HTD 8M series.
  • Volume Discount

Gates brand toothed belt, selectable widths in 12, 21, 36 or 62mm, compatible with Poly-Chain GT sprockets, belt made of polyurethane, 8 mm pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
8MGT-1000-36
8MGT-1120-36
8MGT-1200-12
8MGT-1600-12
8MGT-1600-36
8MGT-3048-12
8MGT-3048-21
8MGT-640-12
8MGT-720-21
8MGT-800-12
8MGT-800-21
8MGT-800-36
8MGT-800-62
8MGT-896-12
8MGT-960-12
8MGT-960-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Width W (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

7 Days

361000125
1 Piece(s)Available

7 Days

361120140
1 Piece(s)Available

7 Days

121200150
1 Piece(s)Available

7 Days

121600200
1 Piece(s)Available

7 Days

361600200
1 Piece(s)Available

7 Days

123048381
1 Piece(s)Available

7 Days

213048381
1 Piece(s)Available

7 Days

1264080
1 Piece(s)Available

7 Days

2172090
1 Piece(s)Available

7 Days

12800100
1 Piece(s)Available

7 Days

21800100
1 Piece(s)Available

7 Days

36800100
1 Piece(s)Available

7 Days

62800100
1 Piece(s)Available

7 Days

12896112
1 Piece(s)Available

7 Days

12960120
1 Piece(s)Available

7 Days

21960120
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Width W (mm)
(mm)
Circumference Length
(mm)
Number of Teeth

Loading...

  1. 1

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Polyurethane Belt
Core Wire Material Carbon Tensile Cords Belt Series 8M(for Polychain®) Belt Shape Type Poly Chain Tooth Profile GT Carbon Belt
Transmission Torque High Torque Transmission

Additional Products in this Category

Tech Support