(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster - Urethane with steel swivel, without brake, SKY-2S series. (Part Numbers)

Caster - Urethane with steel swivel, without brake, SKY-2S series.
  • Volume Discount

· Absorbs shock and vibration, reduces damage to what is being carried.
· With little wear to the wheels, achieves a long operating life.
· With great turning startability, reduces work burden.
· Keeps shimmying under control, pleasant with low noise.

PDF

Part Number

Configured Part Number is shown.

SKY-2S150UWF(INJ)-A-2

 
Part Number
SKY-2S150UWF(INJ)-A-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

20 Days or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Stopper No Load Range(daN) 140.01~220.00
Allowable Load(daN) 200 Mounting Height H(mm) 193 to 183 Wheel Material Urethane
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Plate Width(mm) 114 Application Streamlining of Logistics, Hand Truck Swivel Radius(mm) 126
Wheel Bearings Yes Wheel color Green Foil material Steel plate
Wheel specifications Injection

Please check the type/dimensions/specifications of the part SKY-2S150UWF(INJ)-A-2 in the Caster - Urethane with steel swivel, without brake, SKY-2S series. series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.