(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplicity® Oil-Free Bushings - Closed (Inches).

Simplicity® Oil-Free Bushings - Closed (Inches).

PBC Linear has combined Frelon material with precision bearing technology to create Simplicity® linear plain bearings. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FL03
FL04
FL06
FL08
FL10
FL12
FL16
FL20
FL24
FL32
FL40
FL48
FL64
FLA03
FLA04
FLA06
FLA08
FLA10
FLA12
FLA16
FLA20
FLA24
FLA32
FLA40
FLA48
FLA64
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Crowned for Self Aligning Capability
1 Piece(s)

11 Days

0.19 in (3/16")0.38 in (3/8")0.56 in (9/16")No
1 Piece(s)

11 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")No
1 Piece(s)

11 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")No
1 Piece(s)

11 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")No
1 Piece(s)

11 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")No
1 Piece(s)

11 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")No
1 Piece(s)

11 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")No
1 Piece(s)

11 Days

1.25 in (1-1/4")2.00 in (2")2.63 in (2-5/8")No
1 Piece(s)

11 Days

1.50 in (1-1/2")2.38 in (2-3/8")3.00 in (3")No
1 Piece(s)

11 Days

2.00 in (2")3.00 in (3")4.00 in (4")No
1 Piece(s)

11 Days

2.50 in (2-1/2")3.75 in (3-3/4")5.00 in (5")No
1 Piece(s)

11 Days

3.00 in (3")4.50 in (4-1/2")6.00 in (6")No
1 Piece(s)

11 Days

4.00 in (4")6.00 in (6")8.00 in (8")No
1 Piece(s)

11 Days

0.19 in (3/16")0.38 in (3/8")0.56 in (9/16")Yes
1 Piece(s)

11 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")Yes
1 Piece(s)

11 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")Yes
1 Piece(s)

11 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")Yes
1 Piece(s)

11 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")Yes
1 Piece(s)

11 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")Yes
1 Piece(s)

11 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")Yes
1 Piece(s)

11 Days

1.25 in (1-1/4")2.00 in (2")2.63 in (2-5/8")Yes
1 Piece(s)

11 Days

1.50 in (1-1/2")2.38 in (2-3/8")3.00 in (3")Yes
1 Piece(s)

11 Days

2.00 in (2")3.00 in (3")4.00 in (4")Yes
1 Piece(s)

11 Days

2.50 in (2-1/2")3.75 in (3-3/4")5.00 in (5")Yes
1 Piece(s)

11 Days

3.00 in (3")4.50 in (4-1/2")6.00 in (6")Yes
1 Piece(s)

11 Days

4.00 in (4")6.00 in (6")8.00 in (8")Yes

Loading...

  1. 1

Basic Information

Type Straight Maximum Allowable PV Value(N/mm2•m/s) 0.72 Maximum Allowable Load(N/mm2) 20.7
Maximum Allowable Velocity(m/s) 1.5 Operating Temperature Range(℃) -240::

Additional Products in this Category

Tech Support