(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplicity® Oil-Free Bushings - Open. (FJN08)

Simplicity® Oil-Free Bushings - Open. FJN08

PBC Linear has combined Frelon material with precision bearing technology to create Simplicity® linear plain bearings. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s)

PDF

Part Number

Configured Part Number is shown.

FJN08

 
Part Number
FJN08
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
Applied Load
(N)
1 Piece(s)

11 Days

10815243962

Loading...

  1. 1

Basic Information

Type Open Type Maximum Allowable PV Value(N/mm2•m/s) 0.72 Maximum Allowable Load(N/mm2) 20.7
Maximum Allowable Velocity(m/s) 1.5 Operating Temperature Range(℃) -240::204 Crowned for Self Aligning Capability No

Please check the type/dimensions/specifications of the part FJN08 in the Simplicity® Oil-Free Bushings - Open. series.

Products like this...

Part Number
FJHN08
FJN10
FJN100
FJN12
FJN120
FJN13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
Applied Load
(N)
1 Piece(s)

11 Days

10815172805
1 Piece(s)

11 Days

101019295982
1 Piece(s)

11 Days

10100150175360371
1 Piece(s)

11 Days

101221307413
1 Piece(s)

11 Days

10120180200494222
1 Piece(s)

11 Days

101323328570

Additional Products in this Category

Tech Support