| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | Less than 1 | 0.22 | - | Standard | 10 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | Less than 1 | 0.22 | - | Standard | 10 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.22 | - | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.22 | - | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.22 | Others | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | JXCE1 (EtherCAT direct input type) | Without plug connector | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.22 | - | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | LECPA (pulse input type) / PNP | 1.5 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.22 | - | Standard | 10 | Basic type (entry on the right side) | Standard cable | 3 | LECP1 (programless type) / PNP | 3 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | Less than 1 | 0.32 | - | Standard | 10 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | Less than 1 | 0.32 | - | Standard | 10 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | Less than 1 | 0.32 | - | Standard | 10 | Entry on the left side | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.32 | - | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | LECP1 (programless type) / PNP | 3 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Standard cable | 3 | LECP1 (programless type) / NPN | 1.5 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 320° | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Standard cable | 3 | LECP1 (programless type) / PNP | 3 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | LECP1 (programless type) / PNP | 5 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Standard cable | 1.5 | LECP1 (programless type) / PNP | 5 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Standard cable | 3 | LECP1 (programless type) / NPN | 3 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | 10 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | LECP1 (programless type) / PNP | 3 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | 10 ~ Less than 20 | 10 | - | High Rigidity, High Accuracy | 50 | Entry on the left side | Robotic (flexible) cable | 3 | LECPA (pulse input type) / NPN | 3 | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 1.5 | LECP1 (programless type) / PNP | 1.5 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | LECP1 (programless type) / NPN | 3 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | 10 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 10 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.22 | - | High Rigidity, High Accuracy | 10 | Basic type (entry on the right side) | Standard cable | 3 | LECPA (pulse input type) / NPN | 3 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.32 | - | High Rigidity, High Accuracy | 10 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | Less than 1 | 0.32 | - | High Rigidity, High Accuracy | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 310° | Less than 1 | 0.32 | - | High Rigidity, High Accuracy | 10 | Entry on the left side | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | Less than 1 | 0.8 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Entry on the left side | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 1 to Less Than 3 | 1.2 | - | High Rigidity, High Accuracy | 30 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | 6 to Less Than 10 | 6.6 | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [180°] External Stopper | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| [90°] External stopper | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Standard cable | 5 | LECP1 (programless type) / PNP | 5 | DIN rail mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
| 1 Piece(s) | Available |
Quote
| 320° | 10 ~ Less than 20 | - | - | High Rigidity, High Accuracy | 50 | Basic type (entry on the right side) | Standard cable | 3 | LECPA (pulse input type) / NPN | 3 | DIN rail mounting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy