(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series (Part Numbers)

Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series
  • Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series
  • Volume Discount

A motorless specification electric actuator.
[Features]
· The motorless design permits the mounting of various servo motors.
· Compatible with motors/drivers that have been conventionally used.
· Slider type.
· RoHS compliant.
· Size 25 - stroke: 50 to 800 mm.
· Size 32 - stroke: 50 to 1,000 mm.
· Size 40 - stroke: 150 to 1,200 mm.

PDF

Part Number

Configured Part Number is shown.

Part Number
LEFS25LNYA-250
LEFS25LNYB-50
LEFS25LNYB-100
LEFS25LNZA-100
LEFS25LNZA-400
LEFS25LNZH-250
LEFS25NM1B-350
LEFS25NYA-250
LEFS25NYA-350
LEFS25NYB-50
LEFS25NYB-100
LEFS25NYB-150
LEFS25NYB-200
LEFS25NYB-800
LEFS25NZA-50
LEFS25NZA-150
LEFS25NZA-200
LEFS25NZA-300
LEFS25NZA-350
LEFS25NZA-800
LEFS25NZB-100
LEFS25NZH-100
LEFS25NZH-150
LEFS25NZH-200
LEFS25NZH-300
LEFS25NZH-500
LEFS25NZH-600
LEFS25RNYA-400
LEFS25RNYB-50
LEFS25RNYB-100
LEFS25RNZH-250
LEFS32LNYA-300
LEFS32LNYH-800
LEFS32NM1A-100
LEFS32NM1A-150
LEFS32NM1A-200
LEFS32NM1A-300
LEFS32NM1B-200
LEFS32NXA-50
LEFS32NXA-100
LEFS32NXA-150
LEFS32NXA-200
LEFS32NXA-250
LEFS32NXA-300
LEFS32NXA-350
LEFS32NXA-400
LEFS32NXA-450
LEFS32NXA-500
LEFS32NXA-550
LEFS32NXA-600
LEFS32NXB-100
LEFS32NXB-200
LEFS32NXB-250
LEFS32NXB-350
LEFS32NXB-400
LEFS32NXB-450
LEFS32NXB-500
LEFS32NXB-600
LEFS32NYA-150
LEFS32NYA-200
LEFS32NYA-300
LEFS32NYA-400
LEFS32NYA-500
LEFS32NYA-550
LEFS32NYA-600
LEFS32NYA-800
LEFS32NYB-100
LEFS32NYB-150
LEFS32NYB-200
LEFS32NYB-500
LEFS32NYH-200
LEFS32NYH-300
LEFS32NZA-300
LEFS32NZA-500
LEFS32NZA-600
LEFS32NZA-650
LEFS32NZA-800
LEFS32NZB-1000
LEFS32NZB-200
LEFS32NZH-1000
LEFS32NZH-300
LEFS32NZH-500
LEFS32RNYB-100
LEFS32RNYH-700
LEFS40NWB-700
LEFS40NXA-500
LEFS40NXA-600
LEFS40NXB-1000
LEFS40NXB-500
LEFS40NYA-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position
1 Piece(s)Available

Quote

-10.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type YLeft side parallel
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YLeft side parallel
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YLeft side parallel
1 Piece(s)Available

Quote

-10.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZLeft side parallel
1 Piece(s)Available

Quote

40010.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZLeft side parallel
1 Piece(s)Available

Quote

-5.1 to 10.0-2.1 to 5.0---102-1,50025Basic TypeMounting type ZLeft side parallel
1 Piece(s)Available

Quote

35010.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type M1In-line
1 Piece(s)Available

Quote

-10.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

35010.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

80010.1 to 20.0-10.1 to 20.0---102-16025Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

30010.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

35010.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

80010.1 to 20.0-5.1 to 10.0---102-33025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-5.1 to 10.0-2.1 to 5.0---102-1,50025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-5.1 to 10.0-2.1 to 5.0---102-1,50025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-5.1 to 10.0-2.1 to 5.0---102-1,50025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

3005.1 to 10.0-2.1 to 5.0---102-1,50025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

5005.1 to 10.0-2.1 to 5.0---102-1,20025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

6005.1 to 10.0-2.1 to 5.0---102-90025Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

40010.1 to 20.0-5.1 to 10.0---102-90025Basic TypeMounting type YRight side parallel
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YRight side parallel
1 Piece(s)Available

Quote

-10.1 to 20.0-10.1 to 20.0---102-45025Basic TypeMounting type YRight side parallel
1 Piece(s)Available

Quote

-5.1 to 10.0-2.1 to 5.0---102-1,50025Basic TypeMounting type ZRight side parallel
1 Piece(s)Available

Quote

30020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type YLeft side parallel
1 Piece(s)Available

Quote

80020.1 to 50.0-2.1 to 5.0---122-75032Basic TypeMounting type YLeft side parallel
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type M1In-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type M1In-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type M1In-line
1 Piece(s)Available

Quote

30020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type M1In-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type M1In-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

30020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

35020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

40020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

45020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

55020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

60020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

35020.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

40020.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

45020.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

60020.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

30020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

40020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

55020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

60020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

80020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-2.1 to 5.0---122-1,50032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

30020.1 to 50.0-2.1 to 5.0---122-1,50032Basic TypeMounting type YIn-line
1 Piece(s)Available

Quote

30020.1 to 50.0-5.1 to 10.0---122-1,00032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0405.1 to 10.0101660122±201,00032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

60020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

65020.1 to 50.0-5.1 to 10.0---122-62032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

80020.1 to 50.0-5.1 to 10.0---122--32Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

1,00020.1 to 50.04510.1 to 20.020860122±2017032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

1,00020.1 to 50.0-2.1 to 5.0---122-51032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

30020.1 to 50.0-2.1 to 5.0---122-1,50032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0-2.1 to 5.0---122-1,50032Basic TypeMounting type ZIn-line
1 Piece(s)Available

Quote

-20.1 to 50.0-10.1 to 20.0-8-122--32Basic TypeMounting type YRight side parallel
1 Piece(s)Available

Quote

70020.1 to 50.0-2.1 to 5.0---122-93032Basic TypeMounting type YRight side parallel
1 Piece(s)Available

Quote

70050.1 to 100.0-20.1 to 50.0-----47040Basic TypeMounting type WIn-line
1 Piece(s)Available

Quote

50020.1 to 50.0-10.1 to 20.0-----1,00040Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

60020.1 to 50.0-10.1 to 20.0-----1,00040Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

1,00050.1 to 100.0-20.1 to 50.0-----26040Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

50050.1 to 100.0-20.1 to 50.0------40Basic TypeMounting type XIn-line
1 Piece(s)Available

Quote

1,00020.1 to 50.0-10.1 to 20.0-----52040Basic TypeMounting type YIn-line

Loading...

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Guide Included
Position Detection Incremental Brake Not Provided Cable Not Provided
Noise Filters Not Provided Operating Environment Standard

Additional Products in this Category

Tech Support