(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Main Line Filter AFF Series (Part Numbers)

Main Line Filter AFF Series
  • Volume Discount

The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
AFF2C-02C
AFF2C-N02C
AFF4C-N02C
AFF8C-03C-T
AFF8C-04C
AFF8C-N03C-T
AFF8C-N04B
AFF8C-N04BC-T
AFF11C-04BC
AFF11C-06D
AFF11C-N04BD-T
AFF22C-06C
AFF22C-10C
AFF22C-10D
AFF22C-N10D-T
AFF37B-10D
AFF37B-14D
AFF37B-N10D-T
AFF75B-20D
AFF75B-N14D-T
AFF75B-N20D-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Drain Cock Size of Body Accessory Clogging Checker
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/4[Auto Float Type] N.C. Automatic Drain2NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT1/4[Auto Float Type] N.C. Automatic Drain2NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT1/4[Auto Float Type] N.C. Automatic Drain4NoneNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/8[Auto Float Type] N.C. Automatic Drain8NoneYes
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/2[Auto Float Type] N.C. Automatic Drain8NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT3/8[Auto Float Type] N.C. Automatic Drain8NoneYes
1 Piece(s)Available

Quote

[NPT] NPT1/2[Manual] Manual8BracketNone
1 Piece(s)Available

3 Days

[NPT] NPT1/2[Auto Float Type] N.C. Automatic Drain8BracketYes
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/2[Auto Float Type] N.C. Automatic Drain11BracketNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/4[Auto Float Type] N.O. Automatic Drain11NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT1/2[Auto Float Type] N.O. Automatic Drain11BracketYes
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/4[Auto Float Type] N.C. Automatic Drain22NoneNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc1[Auto Float Type] N.C. Automatic Drain22NoneNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc1[Auto Float Type] N.O. Automatic Drain22NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT1[Auto Float Type] N.O. Automatic Drain22NoneYes
1 Piece(s)Available

3 Days

[Rc (R)] Rc1[Auto Float Type] N.O. Automatic Drain37NoneNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc1 1/2[Auto Float Type] N.O. Automatic Drain37NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT1[Auto Float Type] N.O. Automatic Drain37NoneYes
1 Piece(s)Available

3 Days

[Rc (R)] Rc2[Auto Float Type] N.O. Automatic Drain75NoneNone
1 Piece(s)Available

3 Days

[NPT] NPT1 1/2[Auto Float Type] N.O. Automatic Drain75NoneYes
1 Piece(s)Available

3 Days

[NPT] NPT2[Auto Float Type] N.O. Automatic Drain75NoneYes

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 3μm
Operating Environment Standard Flow Direction From Left to Right Bowl Material Aluminum Alloy
Bowl Guard No O-Ring, Gasket Material NBR Max. Operating Pressure(MPa) 1
Drain Outlet With drain cock Degreasing Cleaning, White Vaseline Specifications Non-compatible Custom-made Specifications None

Additional Products in this Category

Tech Support