(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Main Line Filter AFF Series (Part Numbers)

Main Line Filter AFF Series
  • Volume Discount

The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.

PDF

Part Number

Configured Part Number is shown.

AFF8C-04-T

Part Number
AFF8C-04-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Compressed Air Quality Connection Type Plumbing Thread Nominal Tube Flange Nominal Filtration Level Operating Environment Flow Direction Drain Cock Bowl Material Bowl Guard Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Auto drain accessories Pressure gauge accessories Companion flange accessories Anchor bolt accessories Compatible Models
1 Piece(s)Available

Quote

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[(Right)] From Left to Right[Manual] Manual[Metal] Aluminum AlloyNo8NoneNBR1With drain cock-YesNon-compatibleNone------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AFF8C-04-T in the Main Line Filter AFF Series series.

Products like this...

Part Number
AFF11C-04B-T
AFF11C-04BC
AFF11C-04BD
AFF8C-04BC
AFF8C-04BC-RT
AFF8C-04BC-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Compressed Air Quality Connection Type Plumbing Thread Nominal Tube Flange Nominal Filtration Level Operating Environment Flow Direction Drain Cock Bowl Material Bowl Guard Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Auto drain accessories Pressure gauge accessories Companion flange accessories Anchor bolt accessories Compatible Models
1 Piece(s)Available

Quote

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[(Right)] From Left to Right[Manual] Manual[Metal] Aluminum AlloyNo11BracketNBR1With drain cock-YesNon-compatibleNone------
1 Piece(s)Available

3 Days

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain[Metal] Aluminum AlloyNo11BracketNBR1With drain cock-NoneNon-compatibleNone------
1 Piece(s)Available

Quote

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain[Metal] Aluminum AlloyNo11BracketNBR1With drain cock-NoneNon-compatibleNone------
1 Piece(s)Available

Quote

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain[Metal] Aluminum AlloyNo8BracketNBR1With drain cock-NoneNon-compatibleNone------
1 Piece(s)Available

Quote

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[Direction to Left] Right→Left[Auto Float Type] N.C. Automatic Drain[Metal] Aluminum AlloyNo8BracketNBR1With drain cock-YesNon-compatibleNone------
1 Piece(s)Available

Quote

StandardGeneral Dry Air[Rc (R)] Rc1/2-3μmStandard[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain[Metal] Aluminum AlloyNo8BracketNBR1With drain cock-YesNon-compatibleNone------

Additional Products in this Category

Tech Support