(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder, Guide-Rod Type CQM Series

Compact Cylinder, Guide-Rod Type CQM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinder, Guide-Rod Type CQM Series
  • Compact Cylinder, Guide-Rod Type CQM Series
  • Volume Discount

Compact Cylinder, Guide Rod Type CQM Series to which a load can be directly mounted.
[Features]
· Mounting dimensions compatible with CQS and CQ2 series.
· Auto switch can be mounted/removed even when the plate is retracted.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDQMA32-5
CDQMA32-10
CDQMA32-10-M9BVL
CDQMA32-15
CDQMA32-20
CDQMA32-20-A93L
CDQMA32-25
CDQMA32-25-M9BW
CDQMA32-30
CDQMA32-35
CDQMA32-40
CDQMA32-45
CDQMA32-50
CDQMA32-60
CDQMA32-75
CDQMA32-75-M9BW
CDQMA32-75-M9PL
CDQMA32-80
CDQMA32-90
CDQMA32-100
CDQMA32TF-10
CDQMA32TF-30
CDQMA32TF-35-M9BM
CDQMA32TF-40
CDQMA32TF-50
CDQMA32TF-75
CDQMA32TF-100
CDQMA32TN-25
CDQMA32TN-50
CDQMA32TN-75
CDQMA32TN-75-M9PL
CDQMA32TN-100
CDQMA32TN-100-M9PVSAPCS
CDQMA40-5
CDQMA40-10
CDQMA40-15
CDQMA40-20
CDQMA40-20-M9BW
CDQMA40-25
CDQMA40-25-M9PMDPC
CDQMA40-30
CDQMA40-30-M9BL
CDQMA40-35
CDQMA40-40
CDQMA40-50
CDQMA40-75
CDQMA40-100
CDQMA40TF-10
CDQMA40TF-20
CDQMA40TF-25
CDQMA40TF-25-M9PWVSDPC
CDQMA40TF-40
CDQMA40TF-75
CDQMA40TF-100
CDQMA40TF-100-M9PWVSDPC
CDQMA40TN-10
CDQMA40TN-45
CDQMA40TN-100
CDQMA50-10
CDQMA50-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Connector type
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcM9BV32-
1 Piece(s)Available

3 Days

32150.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

32200.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcA9332-
1 Piece(s)Available

3 Days

32250.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcM9BW0.52-
1 Piece(s)Available

3 Days

32300.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

32350.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

32500.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

32750.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcM9BW0.52-
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcM9P32-
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

321000.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGM9B12-
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

3 Days

32500.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

321000.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

3 Days

--0.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

3 Days

32750.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

Quote

32750.1 to 1.0Built-in magnetBoth ends tappedNPTM9P32-
1 Piece(s)Available

Quote

321000.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedNPTM9PV0.5 (M8 3-pin plug connector)1-
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcM9BW0.52-
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

40250.1 to 1.0Built-in magnetBoth ends tappedRcM9P1 (M12 4-pin A-cord [normal-key] plug connector)2-
1 Piece(s)Available

Quote

40300.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcM9B32-
1 Piece(s)Available

Quote

40350.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

40400.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

3 Days

40500.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

401000.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

40250.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

40250.1 to 1.0Built-in magnetBoth ends tappedGM9PWV0.5 (M12 4-pin A-cord [normal-key] plug connector)2-
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedGM9PWV0.5 (M12 4-pin A-cord [normal-key] plug connector)2-
1 Piece(s)Available

Quote

40100.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedNPTWithout switch---
1 Piece(s)Available

Quote

--0.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---
1 Piece(s)Available

Quote

50150.1 to 1.0Built-in magnetBoth ends tappedRcWithout switch---

Loading...

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Cushion Rubber bumper at both ends

Additional Products in this Category

Tech Support