(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series

Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series
  • Volume Discount

A standard type valve mounted double action, single rod cylinder.
[Features]
· An air cylinder with a valve mounted on the round cylinder.
· Cylinder with valve that makes it easy to adjust speed.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDVJ5L16-15-5GS-H7A1
CVJ5L16-30-1GZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Solenoid valve voltage Indicator light / Surge voltage suppressor
1 Piece(s)Available

Quote

Built-in magnetH7A10.5224 V DCWith surge voltage suppressor
1 Piece(s)Available

Quote

Without magnet---100 V ACWith light and surge voltage suppressor
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Solenoid valve voltage Indicator light / Surge voltage suppressor

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Valves Presence Cushion Rubber cushion Operating Pressure(MPa) 0.15 to 0.7
Type of Mount Support Axial foot type Energized push/pull Extended when energized Lead wire electrical entry Grommet

Additional Products in this Category

Tech Support